AEH50-BL
DISCONTINUED
Leviton Architectural Edition powered by JBL 5-Channel Surround Sound Home Cinema Speaker System and 5 Satellite Speakers - Black
When specifications call for both audio performance and installation flexibility, Leviton and JBL have teamed up to create a unique solution: the AEH50 Surround-Sound Home Cinema Speaker System with 100 Watt Powered Subwoofer. The AEH50 Cinema Speaker System's two-way satellite speakers take their performance cues from JBL's renowned family of studio monitors, delivering smooth, accurate sound coverage throughout the viewing area. The powered subwoofer is engineered to generate full-frequency realism, providing the powerful bass foundation required to faithfully reproduce today's special- effects-rich film soundtracks. The System is a 5-channel surround-sound package that can easily be upgraded to 6- and 7-channel operation for 6.1 or 7.1 surround-sound operation with the optional matched AESS5 Expansion Satellite Speaker. The system uses standard audio wiring topology, with satellites connected directly to the AV receiver's speaker terminals and the subwoofer system connected to the receiver's SUB OUT or LFE OUT jacks. The AEH50 is compatible with the full range of surround, speaker and EQ modes available in today's AV receivers.
Country of Origin : China
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477289471
Product Features
Category : Speakers
Color : Black
Product Line : Architectural Edition
Subcategory : Surround Sound
Features & Benefits
- Five-channel system that’s expandable to 6.1 and 7. surround-sound operation with the addition of optional AESS5 satellite speaker(s)
- Includes 5 architectural-grade adjustable mounting brackets
- Includes 8" - 100 Watt subwoofer and input RCA cable
- Video magnetic shielding provides the satellites the option to be located right next to a TV screen without causing any problems.
- Black finish
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors