AEC80
DISCONTINUED
Discontinued Product, Leviton Architectural Edition Powered by JBL 8" Two-Way In-Ceiling Loudspeakers, 100 watts, 8 ohms, sold in pairs
When room aesthetics are critical, the AEC80 In-Ceiling Speakers may be used in surround-sound installations. The JBL low-diffraction swivel tweeter makes it easy for the installer to optimize the sound field for a particular room’s geometry.
Country of Origin : China
Documents
Technical Information
-
General Information
UPC : 078477288870
Product Features
Category : Speakers
Color : White
Product Line : Architectural Edition
Subcategory : In-Ceiling Loudspeaker
Features & Benefits
- JBL titanium-laminate drivers maintain musical accuracy and clarity even at frequency extremes
- Straight-line Signal Path™ (SSP™) crossover network for minimal signal distortion
- Long-excursion woofers with butyl-rubber half-round surrounds and extended pole-piece magnetic structures for maximum bass impact and dynamic range
- Low-diffraction, swivel-tweeter mounting system for optimum stereo imaging
- Heavy-duty push-type input terminals for long-term connection integrity
- Integrated dog-ear mounting brackets (optional rough-in kits available for pre-construction installation in new homes)
- Acoustically transparent paintable baffles and grilles
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors