Loading...

Decora Smart Dimmer Switch, Z-Wave 800 Series, Neutral Wire Required

ZW6HD-1RW

Decora Smart Dimmer, Z-Wave 800 Series. 300W LED, 300W CFL, 600W Incandescent/Halogen, 600VA Magnetic Low Voltage, wallplate included - White

BENEFITS

  • Create an elegant ambiance - set the mood for dinner, dim the lights to create a movie theatre experience, turn the lights down low to wind down for bedtime
  • Know if lights are on and adjust them whether you’re home, at work, or on vacation - control from anywhere using a compatible Z-Wave hub
  • Personalize your lighting - customizable fade rates that gradually turn lighting on or off, or preset light level options to make sure lights always come on at the level you want
  • Use your voice for control without lifting a finger - using a compatible Z-Wave hub
  • Prevent flickering lights - designed for compatibility with dimmable LED bulbs and fixtures with settings to fine-tune performance
  • Control this dimmer from another wall location in your home - pairs with DD00R or DD0SR Wired Dimmer or Switch Companions
  • Increase the reliability of your Z-Wave network - acts as a repeater to strengthen your Z-Wave Mesh network

FEATURES

  • Full range dimming - on/off and dim/bright control of dimmable LED, CFL, Incandescent, Halogen, and MLV lighting
  • Remote access, voice command, and scheduling - as part of a Z-Wave smart home solution
  • Easy Install - replaces your existing switch; wire leads and slim design make install a breeze
  • Let there be light - double press the top rocker to quickly snap on at maximum brightness
  • Lights won’t glow when you turn the dimmer off - “Off Means Off” technology ensures low-wattage LED bulbs don’t glow in the off state
  • Single Pole or 3-Way - works with DD00R Wired Dimmer Companion or a DD0SR Wired Switch Companion
  • Change the color – Change the dimmer faceplate color to black, gray, brown, light almond, ivory or white using DDKIT

TECH SPECS

  • Supports Z-Wave 8th generation mesh wireless for control of connected lighting with certified Z-Wave hubs
  • Compatible with any Z-Wave enabled network; works with other devices displaying the Z-Wave logo; backwards compatible with all generations of Z-Wave devices
  • Meets the Z-Wave specification for the latest in speed, performance, and security
  • Supports SmartStart enrollment when used with a Z-Wave controller that supports SmartStart inclusion.
  • Also supports Network wide inclusion, and Classic inclusion enrollment methods
  • Supports S2 Security and Z-Wave Over-the-Air updates
  • Z-Wave Plus Network - 908.40, 908.42, 916.00 MHz
UPC Code: 078477398487
Country of Origin : China

Product Information

  • Electrical Specifications

    Load Rating : 300W LED/CFL, 600W Incand/ Halogen, 600VA Magnetic Low Voltage

  • Warranty

    Warranty : 2-Year Limited

  • Material Specifications

    Color : White

    Optional Color Change Kits Available : Yes, DDKIT in Black, White, Light Almond, Ivory, Gray, and Brown

    Strap Material : Metal

  • Environmental Specifications

    Operating Temperature : 0°C to 40°C (32° – 104° F)

    Operating Humidity : – 10% to 90% non-condensing

  • Product Features

    Brand : Decora Smart Z-Wave

    Device Type : In-Wall Smart Dimmer

    Grade : Residential

    Hub Required : Yes

  • Standards and Certifications

    Standards and Certifications : UL, FCC, CSA, IC, Z-Wave Plus

  • CA2798964
  • US9329607
  • US8664886
  • US10062528
  • US10048653
  • US9398667
  • US9767973
  • MX321054

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leviton Presents: How to Install Decora Smart 600W Dimmer: DZ6HD, DW6HD, DH6HD
Leviton Presents: How to Install a Leviton Decora Smart or Decora Digital 3-way Switch or Dimmer
Leviton Presents: How to Dim LED Bulbs and Fixtures Without Flickering

The Perfect Combination

Pair this dimmer with compatible Leviton Downlights for a total lighting solution that will provide years of quality illumination and reliable performance.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications