Loading...

Decora Smart Outlet, Z-Wave 700 Series

ZW15R-1BW

Control lights and appliances from anywhere when paired with a compatible Z-Wave controller. Connect your plug-in lamps, holiday lighting, and small appliances to the top “Controlled” outlet, while the bottom “Powered” outlet remains always on. Uses 700-Series Chipset which offers S2 security and is enabled with SmartStart. The ZW15R features tamper resistant receptacles with built-in shutters to prevent the insertion of unintended foreign objects. As well, the integrated button with vanishing feedback LED provides manual push-button on/off control and clear indication at any time. Multiple color options are available with part # DSRKT

UPC Code: 078477588574
Country of Origin : China

Product Information

  • Electrical Specifications

    Load Rating : 5A LED/CFL, 1500W Incand/Halogen, 15A Magnetic, 3/4 HP Motor

    Termination : Screw Terminals

    Voltage : 120VAC, 60Hz

  • Environmental Specifications

    Operating Temperature : 0°C to 40°C

  • Material Specifications

    Color : White

    Optional Color Change Kits Available : Yes, DSRKT in Black, White, Light Almond, Ivory, Gray, and Brown

  • Product Features

    Brand : Decora Smart Z-Wave

    Device Type : In-Wall Smart Outlet

    Grade : Residential

    Hub Required : Yes

  • Standards and Certifications

    Standards and Certification : UL, FCC, NOM, Z-Wave

  • Warranty

    Warranty : Two-Year Limited

  • Relay switching 
  • Tamper Resistant 
  • Green LED locator 
  • Provides two 15A, 120 VAC NEMA 5-15R grounding receptacles (one controlled, one always on) for use with a wide variety of lamps and appliances 
  • Memory maintains ON/OFF status of loads and during minor power fluctuations 
  • Button for ON/OFF manual control 
  • Z-Wave 700 Series Chipset includes S2 security and SmartStart 
  • For Indoor use only 
  • Color change kit available in: White - DSRKT-1PW
  • Color change kit available in: Light Almond - DSRKT-1PT
  • Color change kit available in: Ivory - DSRKT-1PI
  • Color change kit available in: Black - DSRKT-1PE
  • Color change kit available in: Brown - DSRKT-1PB
  • Color change kit available in: Gray - DSRKT-1PG

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications