Loading...
Product added to your list. To view the list, Click Here

Occupancy Sensor, PIR, Ceiling Mount, 450SF, White

OSC04-I0W

Occupancy Sensor lighting control, Ceiling Mounted, PIR, 24VDC, 10mA power consumption, 450 sq ft, 360 deg (major motion: 24' diameter, minor motion: 10' diameter), red LED, auto adapting, walk-through, time delay 30s-30m, test mode (6s time delay for 15m with auto exit), connect gray wire for photocell ambient light hold-off, 360 degree harmonic wheel (rotatable), mounting height 8'-10', PIR, cUL/NOM/ANCE listed, CEC Title 24 compliant. USMCA compliant. Color: off white.

The all-digital & microprocessor based OSCXX-I is the most advanced infrared ceiling sensor available. Self-calibrating sensitivity and timer allow the installer to “install & forget.” 

Do you have a question about an occupancy sensor or vacancy sensor?

Color: White

UPC Code: 078477180532
Country of Origin : Please Contact Customer Service

Product Information

  • Product Features

    Color : White

    Coverage (Sq.Ft.) : 450

    Product Line : OSC04

    Sensor Type : Ceiling Mount

    Technology : Passive Infrared

  • Electrical Specifications

    Voltage : 24 VDC

  • Material Specifications

    Color : White

  • Mechanical Specifications

    Coverage (Sq.Ft.) : 450

  • Standards and Certifications

    Title 24 Compliant : Yes

  • Small Size: Installed sensor appears almost invisible.
  • Fast Simple Installation: Easy ceiling mount, three wire connection (low voltage) and twist-lock sensor attachment.
  • Accurate, Consistant Switching: Occupant complaints are eliminated; lights are on when room is occupied, off when empty. annoying false-offs are minimized and lights on at night is eliminated.
  • Self-Adapting: An internal microprocessor continually analyzes, evaluates and adjusts settings. Performance is kept at a maximum and user complaints are eliminated.
  • Maximum Reliability, Low Cost: All digital circuitry uses a minimum of components.
  • Non-Volatile Memory: Learned and adjusted settings saved in protected memory. Power outages will not cause status loss.
  • Ambient Light Recognition: The photocell prevents lights from turning on when room is adequately lit by natural light.
  • Excellent Warranty: 5-Year Limited warranty.
  • Typical Applications: Closet, Copy Room, Small Office, Storage Room, Lounge, Non-Partitioned Restroom or Vending Room

  • US7800049
  • US8312347
  • USD588484

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.