Loading...

Occupancy Sensor, PIR, Ceiling Mount, 450SF, White

OSC04-IAW

Occupancy Sensor low voltage lighting control, Ceiling Mounted. 450 sq ft Coverage. Passive Infrared Only. High Density Fresnel Lens 24VDC, Class II, C-UL-US Listed/NOM Required, FCC/ CA Title 24 Compliant. Made in USA with globally sourced components. Color: White

The OSCxx-I0W is a Passive Infrared (PIR) ceiling mount, low voltage occupancy sensor that works in conjunction with the Leviton OSPxx Power Pack to control lighting

Do you have a question about an occupancy sensor or vacancy sensor?

Color: White

Country of Origin : United States

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477508596

  • Electrical Specifications

    Output Voltage : 24 VDC

    Power Consumption : 10mA

    Voltage : 24 VDC

  • Environmental Specifications

    Relative Humidity : 0% to 95% non-condensing

  • Mechanical Specifications

    Mounting Type : Ceiling Mount

    Size : Height 1.57" (39.90mm), Width 4.20" (106.68mm)

  • Performance Specifications

    Coverage (Sq.Ft.) : 450

    Pattern : 360°

  • Product Features

    Application : Classrooms, Utility closets, Conference rooms, Copy rooms, Hallways, Small offices, Open areas, Private restrooms, Storage rooms, Vending rooms, Open warehouses, Workspaces

    Color : White

    Grade : Commercial

    Made in USA : Made in USA with globally sourced components

    Mounting : Ceiling Mount

    Mounting Height (Ft.) : 8-10 FT

    Product Line : OSC04

    Sensor Technology : Passive Infrared (PIR)

    Sensor Type : Occupancy

    Time Delay : 30s-30m

    Title 24 Compliant : Yes

  • Standards and Certifications

    Listings : cUL/US Certified, can be used to comply with Title 24, Part 6 occupancy sensing requirements

    USMCA Compliant : Yes

    Buy American Act (BAA) Compliant : Yes

  • Type

    Product Type : Occupancy Sensor

  • Warranty

    Warranty : 5-Year Limited

Features & Benefits

  • Small Size: Installed sensor appears almost invisible.
  • Fast Simple Installation: Easy ceiling mount, three wire connection (low voltage) and twist-lock sensor attachment.
  • Accurate, Consistant Switching: Occupant complaints are eliminated; lights are on when room is occupied, off when empty. annoying false-offs are minimized and lights on at night is eliminated.
  • Self-Adapting: An internal microprocessor continually analyzes, evaluates and adjusts settings. Performance is kept at a maximum and user complaints are eliminated.
  • Maximum Reliability, Low Cost: All digital circuitry uses a minimum of components.
  • Non-Volatile Memory: Learned and adjusted settings saved in protected memory. Power outages will not cause status loss.
  • Ambient Light Recognition: The photocell prevents lights from turning on when room is adequately lit by natural light.
  • Excellent Warranty: 5-Year Limited warranty.
  • Typical Applications: Closet, Copy Room, Small Office, Storage Room, Lounge, Non-Partitioned Restroom or Vending Room

Patents

  • US7800049

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Award-Winning Innovation

Leviton Smart Ceiling Mount Sensors.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications