LW425-PB
DISCONTINUED
Discontinued Product, N-E Color Throw, 3W Tri-Colored RGB LED, 25o, 5-15 Plug, Black Finish
The N-E Color Throw is an ultra-compact unit that delivers saturated colors. It is perfect for truss warming and other mid-field angle applications. The N-E Color Throw produces smooth, vibrant color mixing.
Country of Origin : China
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847758798
Product Features
Product Line : N-E Color Throw
Product Type : Entertainment Fixtures
Features & Benefits
- (12) 3W LEDs
- TRGB - Tri-colored Red, Green, Blue LED package
- 25 Degree field angle (Field angles can vary +/- 5 Degrees)
- Digital display
- Control options (DMX 512)
- Mounting Yoke - Mount or use in free-stand-ing applications
- DMX Operating Modes (Mode A - 3 Channels; RGB) (Mode P - 4 Channels; Dimmer/Strobe, RGB) (Mode F - 7 Channels; RGB, CTO, Strobe, Dimmer)
- White Color Temperature 7,000-3,200
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors