D8000 15 Button Portable LCD Lighting Control Station, Black
KLCDP-B
DISCONTINUED
D8000 Commercial Lighting Control Systems, Portable LCD Station, 15 Buttons: Page, Presets 1 thru 8, Raise, Lower, Record, Max and Off, Title 24 compliant, ASHRAE 90.1 compliant, Color: Black
The D8000 LCD station is part of an advanced family of lighting controls. The distributed processing and network topology of this system brings the power and flexibility of networked computing to the lighting realm.
Country of Origin : United States
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477209509
Product Features
Color : Black
Product Line : D8000
Product Type : Controller
Protocol : Luma-Net
Features & Benefits
- Machined from solid Corian® for beautiful appearance and extreme durability
- Bright blue LCD readout
- Distributed processing provides enhanced reliability
- Controls up to 2,048 dimmer channels
- All buttons are programmable and can execute any system function
- Station retains programming information for a minimum of 10 years without power
- Built-in IR receiver
- Advanced software readily permits sophisticated join/separate room combining operations
- Fits in a 3.5” deep, four gang wall box
- Stations connected in series using Belden cable #9829 or equivalent, and two conductors for station power
- Available in black and white as standard colors
- Any Corian finish available as a custom
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors