KS035-B
DISCONTINUED
Discontinued Product. D8000 Slider & Button Station, 3 Sliders & 6 Buttons: Manual, Presets 1 thru 3, Max & Off, Title 24 compliant, ASHRAE 90.1 compliant, Color: Black
The Dimensions® D8000 Slider Stations are part of an advanced family of lighting controls. The distributed processing and network topology of this system brings the power and flexibility of networked computing to the lighting realm.
Country of Origin : United States
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847720963
Features & Benefits
- Machined From solid Corian for beautiful appearance and extreme durability
- Daylight viewable blue LED button and slider backlights with 20-year minimum life
- All buttons are programmable and can execute any system function
- Distributed processing provides enhanced reliability
- Controls up to 2,048 dimmer channels
- Station retains programming information for a minimum of 10 years without power
- Mechanically captured buttons and sliders to prevent removal or vandalism
- Built-in IR receiver
- Advanced software readily permits sophisticated join/separate room combining operations
- Fits in 3.5” deep wall box
- Stations connected in series using Belden cable #9829 or equivalent, and two conductors for station power
- Available in black and white as standard colors
- Any Corian finish available as a custom
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors