Loading...

Current Transformer, 18" Rogowski Coil, 50A-5000A, 333mV, 5.75” Opening, 96" Lead, 1.0% Accuracy, For Submetering

CRV50-K93

Submetering Current Transformer, 18” Rogowski Coil (50A-5000A) for use with Series 4000 & 4100 Industrial ModBus Submeter Kits, Title 24 Compliant, ASRHAE 90.1 Compliant

Leviton 333mV Current Transformers (CTs) support the Series 4000 and Series 7000 meter lines of revenue-grade meters and help meet all measurement and verification-based opportunities, including smart metering and LEED rating achievement.

UPC Code: 078477701232
Country of Origin : United States
RoHS Compliant: Yes – Click Here

Product Information

  • Electrical Specifications

    Amperage : 50 A - 5000 A

  • Product Features

    CT Size (inches) : 18

    CT Type : Rogowski Coil

    Product Line : CT: Series 4000, 4100, Modbus Meter Kits

  • Standards and Certifications

    Buy American Act (BAA) Compliant : Yes

Submetering Applications

Use current transformers in commercial, institutional, industrial and government submetering applications to support:

  • Load profiling and benchmarking
  • AMR/BAS/BMS/EMS integration
  • Power quality analysis
  • Usage aggregation
  • Tenant cost allocation
  • Measurement and verification
  • Net metering
  • Energy conservation and cost reduction
  • Green building initiatives and government mandates

Related Videos

Building Manager Online (BMO) - Video - Basic Module - Software for Submetering
Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering
Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering
How to read Current Transformer Ratings for Submeters - Video
Current Transformer (CT) Installation and Orientation for Submeters - Video
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications