SureSlide Ceiling Fan Wall Switch, Quiet 3-Speed Fan Control
661F-10W
Forget the pull chain! Use the SureSlide fan control switch for your ceiling fan. 1.5 Amp, 120VAC, 60Hz, single pole or 3-way, neutral wire not required for installation. Use with Decora Wallplate or Decora Plus Screwless Wallplate (sold separately) – White
- CONVENIENT – Integrated linear slider for precise control of low, medium and high fan speed selection. Separate on/off switch preserves the selected fan setting
- EASY TO INSTALL – Slim profile fits in most wallboxes. Replaces an existing wall switch for ceiling fan, no neutral wire required for installation
- VERSATILE – Control the ceiling fan from two locations using the 661F in the main location and a 3-way switch (sold separately) in the second location
- QUIET – Special circuitry to reduce fan motor noise at low speeds
- STYLISH – Updated look to blend with any décor and matches SureSlide dimmers for consistent look
Color: White
Country of Origin : China
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477900307
Product Features
Action : Standard ON/OFF
Available Colors : Ivry-I Wht-W Light Almond-T
Brand : SureSlide
California Title 24 : Yes
Color : White
Light : None
Load Rating : 1.5 Amp
Load Type : Fan
Ordering Notes : White
Preset : Preset
Protection : Radio/TV Filter
Standards and Certifications : UL/CSA
Style Name : SureSlide
Switch Type : Single-Pole & 3-Way
Type : Electro-Mechanical
Voltage : 120 VAC
Wallplate : Order Separately
Warranty : 5-Year Limited
Features & Benefits
- Integrated linear slide control for precise 3-speed selection
- Low, medium and high fan speed settings
- Separate on/off switch that preserves the selected fan speed
- Single pole or 3-way fan speed control when used with a 3-way switch
- Slim, compact housing fits easily into a standard wallbox and is suitable for multi-gang installations
- 1.5 Amps, 120VAC, 60Hz
- Quiet operation that is ideal in bedrooms, home offices, living rooms and any area where ceiling fan noise could become distracting
- Complements SureSlide dimmers for a cohesive look
- Available in white, ivory and light almond color options
Related Videos
Leviton Presents: How to Install a Dimmer in a 3-way Application
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Project of the Week Series – Fan Speed Controls
Leviton Answer Series: Fan Speed Controls
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors