Loading...

SureSlide Ceiling Fan Wall Switch, Quiet 3-Speed Fan Control

661F-10T

Forget the pull chain! Use the SureSlide fan control switch for your ceiling fan. 1.5 Amp, 120VAC, 60Hz, single pole or 3-way, neutral wire not required for installation. Use with Decora Wallplate or Decora Plus Screwless Wallplate (sold separately) – Light Almond

  • CONVENIENT – Integrated linear slider for precise control of low, medium and high fan speed selection. Separate on/off switch preserves the selected fan setting
  • EASY TO INSTALL – Slim profile fits in most wallboxes. Replaces an existing wall switch for ceiling fan, no neutral wire required for installation
  • VERSATILE – Control the ceiling fan from two locations using the 661F in the main location and a 3-way switch (sold separately) in the second location
  • QUIET – Special circuitry to reduce fan motor noise at low speeds
  • STYLISH – Updated look to blend with any décor and matches SureSlide dimmers for consistent look

Color: Light Almond

Country of Origin : China

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477900239

  • Product Features

    Action : Standard ON/OFF

    Available Colors : Ivry-I Wht-W Light Almond-T

    Brand : SureSlide

    California Title 24 : Yes

    Color : Light Almond

    Light : None

    Load Rating : 1.5 Amp

    Load Type : Fan

    Ordering Notes : Light Almond

    Preset : Preset

    Protection : Radio/TV Filter

    Standards and Certifications : UL/CSA

    Style Name : SureSlide

    Switch Type : Single-Pole & 3-Way

    Type : Electro-Mechanical

    Voltage : 120 VAC

    Wallplate : Order Separately

    Warranty : 5-Year Limited

Features & Benefits

  • Integrated linear slide control for precise 3-speed selection
  • Low, medium and high fan speed settings
  • Separate on/off switch that preserves the selected fan speed
  • Single pole or 3-way fan speed control when used with a 3-way switch
  • Slim, compact housing fits easily into a standard wallbox and is suitable for multi-gang installations
  • 1.5 Amps, 120VAC, 60Hz
  • Quiet operation that is ideal in bedrooms, home offices, living rooms and any area where ceiling fan noise could become distracting
  • Complements SureSlide dimmers for a cohesive look
  • Available in white, ivory and light almond color options

Related Videos

Leviton Presents: How to Install a Dimmer in a 3-way Application

Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products

Project of the Week Series – Fan Speed Controls

Leviton Answer Series: Fan Speed Controls

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications