IllumaTech Rotary Fan Speed Control Switch, 1.5A, 4-Speed, Single Pole, White, Ivory and Light Almond faceplates included
RTF01-10Z
1.5 Amp, 120 Volt AC 60Hz, Single-Pole, IllumaTech Quiet Step Electro-Mechanical, Rotary Fan Speed Control - White face assembled to device, ivory and light almond color change kit included.
IllumaTech Rotary Dimmers and Fan Speed Controls offer the ease of a traditional rotary dial and the contemporary look of Decora, they’re perfect for anyone who requires reliable performance. Rotary controls include push on/push off dimmers in illuminated and non-illuminated versions, as well as quiet fan speed controls and a combination dimmer/fan speed device.
Country of Origin : China
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477318416
Product Features
Brand : IllumaTech
Color : White
Device Type : Dimmer
Load Rating : 1.5 Amp
Load Type : Fan
Preset : No