Loading...

Submeter, Indoor, DIN rail mount, Universal Voltage, Bidirectional, 3 Phase 3 Wire/4 Wire, BACNet/MS/TP, Electric Meter, USE Split Core CTs

4DUBM-B

DIN-Rail Series 4100 Submeter, Universal Voltage Bi-Directional 3-phase 3W/4W BACnet MS/TP, Submeter ONLY (for use with Split Core CTs Only)

The VerifEye™ Series 4100 Meters feature bidirectional monitoring specifically designed for renewable energy applications. The Series 4100 Meters measure power imported from the utility grid and power exported from renewable energy sources like photovoltaic systems. This allows facility managers to properly track energy received and delivered.

Do you have a question about submetering?

Contact us to learn more.

UPC Code: 078477765418
Country of Origin : United States
RoHS Compliant: Yes – Click Here

Product Information

  • Electrical Specifications

    Amperage : works with 100 A - 5000 A Split Core

    Voltage : Universal Bi-Directional 3-phase 3W/4W

  • Product Features

    CTs Included : No Meter Only

    Communication : ModBus/RTU, BACnet MS/TP

    Enclosure : No Enclosure - DIN Rail Mount

    Meter Configuration : Single Meter

    Product Line : Series 4100

    Product Type : Electric Submeter

  • Standards and Certifications

    Buy American Act (BAA) Compliant : Yes

  • DIN rail mount for easy installation
  • Optional outdoor NEMA 4X enclosure
  • ANSI 12.20 0.2% accuracy, IEC 62053-22 Class 0.2S
  • User-enabled password protection to protect meter from tampering
  • Bright, backlit LCD for insta llation in dark areas and viewing real time data
  • CSI approval for California Solar Initiative
  • cULus rated
  • CE compliant
  • BTL certified

Related Videos

Building Manager Online (BMO) - Video - Basic Module - Software for Submetering
Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering
Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering
How to read Current Transformer Ratings for Submeters - Video
Current Transformer (CT) Installation and Orientation for Submeters - Video
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications