50 Amp EV Charging Receptacle/Outlet, Heavy Duty, Weather-Resistant
1450W
50 Amp, 125/250 Volt, NEMA 14-50R, 3-Pole, 4-Wire, Heavy Duty Flush Mount EV Charging Receptacle/Outlet, Straight Blade, Heavy-Duty/EV Grade, Weather-Resistant, Grounding, Side Wired, Steel Strap - Black
Designed specifically for plug-in EV charging applications, Leviton's 1450R and 1450W power receptacles are built to outperform and outlast. With its robust design and performance, the 50A Heavy Duty Power Receptacle can sustain the necessary extended charge time and high frequency of insertions EV chargers require. This receptacle offers the perfect option for homeowners who prefer a plug-in application as opposed to a hardwire application and for future-focused new construction MDU projects that want to present an EV-ready environment.
- Weather-resistant for outdoor applications
- Built of durable, high-impact nylon
- Pressure-wire terminal connections ensures full-contact with the conductors
- Features heavy-gauge, high-performance copper contacts
- Accurate, efficient wiring with terminal IDs marked
- High torque value to ensure proper connection: terminals require 75 in lbs
- Must be installed in a 2-gang outdoor box and must use code compliant weatherproof cover
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477013359
Nema : 14-50R
RoHS Compliant : Yes
AC Horsepower Ratings
At Rated Voltage : 3 HP
Electrical Specifications
Amperage : 50 A
Device : Flush Mounted Single Receptacle
Feature : Weather-Resistant
Flammability : Rated HB or better UL94
Grade : Heavy-Duty/EV
Grounding : Grounding
Operating Temperature : -40°C to 60°C
Pole : 3
Terminal ID : X (Brass screw or Black screw) = Hot, Y (Brass screw or Black screw) = Hot; White (Silver screw) = Neutral; Green (Green screw) = Ground
Torque Range : 75 in-lbs.
Voltage : 125/250 VAC
Wire : 4
Wire Gauge : For use with #4, #6 or #8 AWG copper wire ONLY. May use #10 AWG solid wire for ground connection. DO NOT use with copper-clad or aluminum wires on this device.
Material Specifications
Face Material : Nylon
Product ID : Ratings are permanently marked on device
Strap Material : Heavy Gauge Galvanized Steel
Product Features
Application : Home
Device Type : Receptacle/Outlet
Standards and Certifications
cULus : cULus
Warranty
Warranty : 2-Year Limited
Related Videos
How to Install Leviton 1450R and 1450W Heavy Duty EV Outlets
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors