50A Weather-Resistant EV Charging Outlet with Outdoor Weatherproof Metal Cover, Surface Mount
EVCVM-50
50 Amp, 125/250 Volt, NEMA 14-50R, 3-Pole, 4-Wire, Heavy Duty EV Charging Receptacle / Outlet, Straight Blade, Weather-Resistant, Pre-assembled Outlet and Outdoor, Weatherporoof Metal Cover, Surface Mount – Gray
- CONVENIENT – All-in-one, pre-assembled outlet and cover code compliant solution with pre-wired ground.
- VERSATILE – Specifically designed for plug-in EV chargers. Flexible knockouts make installation flexible in a variety of setups.
- POWERFUL – Weather-Resistant EV Outlet engineered to handle the extended charge times and frequent plug-ins that EVs demand while delivering consistent, reliable power outdoors.
- DURABLE and WEATHERPROOF COVER – Crafted from galvanized steel with a welded flange and NEMA 3R rating for superior corrosion resistance that stands up to rain, snow, and other tough outdoor conditions..
- SAFE – While-in-use cover designed for continuous protection, the cover closes and locks securely even with a NEMA 14-50P EV charging plug inserted. Keeps your connection safe from weather and tampering during active use.
- COMPATIBLE – Works seamlessly with plug-in EV chargers such as Leviton's EV Series Smart Home Plug-In
Color: Gray
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477034897
Nema : 14-50R
RoHS Compliant : Yes
Product Features
Amperage : 50A
Color : Gray
Device Type : Weather-Resistant Outlet / Weatherproof Cover
Feature : Weather-Resistant
Electrical Specifications
Amperage : 50A
Voltage : 125/250 VAC
Grade : Heavy-Duty/EV
Grounding : Grounding
Operating Temperature : -40°C to 60°C
Pole : 3
Wire : 4
Mechanical Specifications
Terminal Accom. : For use with #4, #6 or #8 AWG copper wire ONLY. May use #10 AWG solid wire for ground connection. DO NOT use with copper-clad or aluminum wires on this device.
Terminal ID : X (Brass screw or Black screw) = Hot, Y (Brass screw or Black screw) = Hot; White (Silver screw) = Neutral; Green (Green screw) = Ground
Termination : Side-wired
Torque Range : 75 in-lbs.
Material Specifications
Face Material : Nylon
Cover : G90 galvanized steel
Standards and Certifications
NEMA : 14-50R
Agency : cULus Listed
Code Compliant : NEMA 3R Rated, 2020 NEC 625.56
Warranty
Warranty : 1-Year Limited
Features & Benefits
- All-in-One, Pre-Assembled Convenience: Includes a 50A Leviton 1450W outlet and durable outdoor cover with factory-wired ground.
- Code Compliant: Pre-assembled outlet with cover meets NEC 625.56 requirements for wet and damp locations, eliminating the need to purchase and install a separate cover.
- Compatible with Midwest B-series hubs.
- Purpose-Built for EV Charging: Designed specifically for EV plug-in chargers, while also supporting RVs, trailers, and other high-powered appliances for maximum flexibility.
- EV-Ready Performance: Built to handle extended charging sessions and frequent plug-ins, ideal for daily EV use and long-term reliability.
- Flexible Installation Options: Multiple knockouts on the cover make it easy to adapt to different mounting setups. Supports both wall and pedestal installations, making it suitable for a wide range of layouts and retrofit scenarios.
- Future-Proof & Homeowner-Friendly: A smart choice for homeowners who prefer plug-in over hardwired setups, and for builders creating EV-ready environments in multi-unit dwellings.
- Perfect for Outdoor Use: Stands up to rain, snow, and harsh conditions, perfect for any outdoor power needs..
- Built Tough with Galvanized Steel: Powder-coated steel construction with a welded flange and NEMA 3R rating ensures long-lasting durability and corrosion resistance.
- Secure & Safe by Design: While-in-use lockable cover and dead front design help prevent accidental contact and unauthorized access.
Related Videos
How to Install Leviton EVCVM-50 - 50A Electric Vehicle Charging Outlet with Outdoor Metal Enclosure
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors