Loading...

BERK-TEK™ SST Cat 6A U/UTP Cable, CMP, Yellow, 1000 ft (305 m), Reel

11140403

Leviton's BERK-TEK SST is the highest-performing Cat 6A UTP cable, and the best choice for high-bandwidth mission-critical applications such as Wi-Fi 5/6/7 access points, medical imaging technology, financial/trading platforms, and ultra-high-definition 4K video. SST offers unmatched assurance of network performance with superior signal isolation and excellent high Power over Ethernet (PoE) performance. A specially designed isolation wrap provides superior heat management and noise-canceling performance, preventing electrical energy from transferring between cables.

Color: Yellow

Country of Origin : United States RoHS Compliant: Yes – Click Here

Specifications

Documents

Technical Information

  • General Information

    RoHS Compliant : Yes

  • Product Features

    Product Family : Copper Cable

    Brand : Global SST

    Category Rating : Cat 6A

    Color : Yellow

    Construction : U/UTP

    Flame Rating : CMP

    Length : 1000 ft (305 m)

    Packaging : Reel

Features & Benefits

  • Small 0.255" (6.48 mm) diameter enables high-density bundles guaranteed to support 10 Gigabit Ethernet applications
  • Best in class 10 dB alien crosstalk (ATX) margin and 4 dB ACRF and PSACRF margin above standard are independently verified as part of the Leviton Verified Performance Program
  • Made with Leviton's advanced FLX-1 technology for maximum flexibility, tighter bend radius and smoother pulls
  • Isolation wrap protects data from outside interference and dissipates heat for worry-free PoE performance
  • Premier Cat 6A performance margins with Leviton's ATLAS-X1™ connectivity
  • Supports 1 GbE with PoE Type 1 up to 155 m (508 feet) when used in the ATLAS-X1 SST MILLENNIUM™ System
  • Max cable bundle size for PoE (100 W) is 720 cables
  • Includes innovative Patented Profile Technology
  • 100% recyclable packaging for a more sustainable future

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications