GreenConnect, Occupancy Sensor, Photocell, PIR, 1,500 sq ft, Wireless Lighting Control
ZC015-BIW
GreenConnect Wireless PIR Occupancy Sensor and Photocell, 1,500 sq ft
The GreenConnect Wireless Passive Infrared (PIR) Occupancy Sensor and Photocell (ZC015) is a wireless, ceiling-mount, battery-powered communication device used to detect motion and to measure light levels to control lighting loads accordingly when paired with a GreenConnect Load Controller. The ZC015 uses innovative sensing technology with a digital PIR sensor located directly behind a unique multi-zone optical lens. ZC015 is also equipped with a high-resolution digital photocell for applications that require daylight harvesting or ambient light hold-off. The ZC015 is truly wireless, enabling flexible placement wherever needed without the complexity of moving or installing new wiring.
Do you have a question about an occupancy sensor or vacancy sensor?
Color: White
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477570883
Product Features
Product Line : GreenConnect
Product Type : Wireless PIR Occupancy Sensor and Photocell
Coverage (Sq.Ft.) : 1500
Mounting Height : 8-12’ (2.43m - 3.65m)
Listings : FCC ID: QOQGM210P, IC: 5123A-GM210P , IC Certified (Canada) Listed
Weight : 0.51lbs (0.23kg)
Code Compliance : Can be used as a component in a system to meet energy code requirements for IECC, ASHRAE 90.1, and 2025 Title 24, Part 6.
Warranty : 5-year
Electrical Specifications
Frequency : 2.4Ghz
Frequency Range : Up to 75’ between wireless devices
Battery : Lithium 3.6V non-rechargeable battery (Jauch ER14505J-S, EVE ER14505, or SAFT LS14500)
Power Consumption : 40mA at 3.3V
Environmental Specifications
Operating Temperature : 32° to 104°F (0° to 40°C)
Storage Temperature : -4° to 158°F (-20° to 70°C)
Relative Humidity : 0-95%, non-condensing
Application : Indoors only
Features & Benefits
- True wireless—place the sensor in the optimal location for any application to capture minor motion and reduce false OFFs
- Wireless mesh network—self-healing mesh network has no hardwired backbone and connects all products together for a more robust and reliable wireless system
- No additional wiring—battery-powered wireless technology eliminates the need to pull additional wire, making installation quick and easy and increasing labor savings with little to no impact to business during conversion
- 7-10 year battery life
- Optional 24VDC adapter for use with a power pack
- Walk test mode
- Continually monitors changes in light levels for full daylight harvesting and ambient light hold-OFF
- Easy mounting—easily mount to ceiling or surface using a ceiling tile stem, surface mount screws, or double-sided tape
- Advanced 1,500 sq. ft. field-of-view—superior detection for parallel and perpendicular motion; innovative technology detects motion moving directly toward the sensor; 360° rotation to fine tune the field-of-view
- Complies with IEEE 80.15.4 standards for domestic and international wireless networks
- Code compliant energy management functionality—can be used as a component in a system to meet energy code requirements for IECC, ASHRAE 90.1, and 2025 Title 24, Part 6 space/area control, dimming, manual-ON/OFF, occupancy/vacancy control and automatic shutoff requirements
FAQs
- What is GreenConnect?
- GreenConnect is a simple, scalable wireless lighting control solution that is easy to design, install, and program. With Push-to-Pair (P2P) technology, GreenConnect does not require a room controller, hub, or app. Add wireless control to virtually any switching or dimming device without new wiring. An ideal solution for retrofits and new construction. GreenConnect is fully programmable by the contractor, making setup quick and effortless without any factory commissioning required.
- What are the major differences between GreenConnect and Lumina™ RF Wireless?
- GreenConnect devices are programmed using Push-to-Pair technology, which allows them to connect automatically without extra hardware, a room controller, or app.
- What is the maximum number of GreenConnect devices that can be networked together?
- Sixteen devices per network.
- How many zones does GreenConnect control?
- One single lighting, occupancy, and daylight zone. For multi-zone applications, use GreenMAX DRC Wireless.
- What is the system range?
- The Wireless Companion Dimmer and Switches have a range of 50’. All other devices have a range of 75’.
- How do the devices communicate with each other?
- Our network is IEEE 802.15.4, 2.4Ghz.
- How is GreenConnect different than the Smart Ceiling Mount Sensor (CMS)?
- GreenConnect uses Push-to-Pair technology and the Smart Ceiling Mount Sensor uses an app
- Does GreenConnect offer scene capabilities?
- Scene control is a feature of GreenMAX® DRC Wireless. Just add a Wireless Keypad Room Controller to access the full feature set.
- Is GreenConnect Zigbee 3.0 certified or only built to ZigBee standards?
- GreenConnect was designed to the Zigbee 3.0 standard. The sensor and receptacle have passed certification. The remaining devices are planned for certification in the near future.
- Does the mesh network help with distance issues?
- Every line voltage device is a network repeater to ensure the stability and range of the system.
- Where are the load controllers mounted in the room?
- Load controllers are mounted to a junction box using the ½” threaded nipple and lock nut. The load controller must be accessible enough for the installer to push the test button and observe the LED for the Push-to-Pair Process.
- Do GreenConnect devices offer demand response capabilities?
- Not at this time. We are continually updating our system and adding new hardware, features, and capabilities.
- Is a room controller required for each space?
- No. GreenConnect does not require a room controller.
- Can a Companion Dimmer or Switch be paired with a Wall Station (without a Load Controller) for multi-way control?
- Yes.
- If I only have a wall switch and sensor, can the controlled receptacles only be controlled by the sensor?
- The controlled receptacle only responds to the occupancy sensor. You cannot control the receptacle without a wall switch.
- Describe the device status colors.
- Three red blinks if not enrolled. Three green blinks if enrolled. Two green blinks if enrollment is incomplete. One green blink if enrolled but no communication from the network. Please refer to the installation instructions.
- Does this solution offer daylight harvesting?
- Yes. The GreenConnect Occupancy Sensor is a PIR sensor with an integrated photocell for applications requiring daylight harvesting.
- What is the battery life of GreenConnect devices?
- 7-10 years for the PIR Sensor, and 5 years for the Wireless Companion Dimmer and Switch.
- Does GreenConnect support plug load control?
- Yes. The GreenConnect Wireless 20A receptacle is split with the top outlet controlled and the bottom outlet always on. It also allows for additional feed-though receptacles to be wired downstream and controlled together with the top outlet controlled by the network.
- Does GreenConnect integrate into a Building Mangement System (BMS)?
- No. BMS integration is a feature of GreenMAX® DRC Wireless. Just add a Wireless Keypad Room Controller to access the full feature set.
- Are GreenConnect devices compliant with the latest energy codes?
- Yes. They can be used to comply with IECC, ASHRAE 90.1, and 2025 Title 24, Part 6.
Related Videos
GreenConnect™ – Wireless Done Right
How to Program a GreenConnect™ Wireless System
GreenConnect™ Wireless Design Considerations
GreenConnect™ Multi-Way Switching & Dimming
How to Expand the Capabilities of a GreenConnect™ System
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors