Loading...

Toggle Slide Dimmer Switch for Dimmable LED, Halogen and Incandescent Bulbs

TSL06-1LB

Replace a wall light switch with a Toggle Slide dimmer switch. 300W LED, 600W incandescent/halogen, 60Hz, single pole or 3-way installation. Can be installed with or without a neutral wire, use with Toggle Wallplate sold separately – Brown

  • CONVENIENT – An easy way to create a big impact for a minimal cost and customize the light level in any room, for any occasion and in any home
  • EASY TO INSTALL – Slim profile for easier installation. Works with existing wiring, no neutral wire required for installation
  • PRACTICAL – Designed to dim LED bulbs. To find out which LED bulbs pair best, visit our online bulb compatibility tool by clicking the "find an LED bulb" button below
  • CUSTOMIZEABLE – Adjustable minimum and maximum dimming range for LED bulbs to help eliminate flicker, maximize energy savings, and optimize ambiance
  • VERSATILE – Control the lights from two locations using the TSL06 in the main location and a 3-way switch (sold separately) in the second location
  • STYLISH – Available in white, ivory, light almond, gray, black and brown color options

Color: Brown

UPC Code: 078477926161
Country of Origin : China

Product Information

  • Product Features

    Action : Toggle Switch for ON/OFF, slide bar for lighting level control

    Available Colors : White, Ivory, Light Almond

    Color : Brown

    Frequency : 60 Hz

    Load Rating : 600W Incandescent and Halogen, 300W LED and CFL

    Load Type : Incandescent, Halogen, Dimmable LED, Dimmable CFL

    Locator Light : Green locator light that can be disabled

    Preset : Slide bar preserves desired lighting level

    Protection : Radio/TV Filter

    Standards and Certifications : cCSAus, NOM

    Style Name : Toggle Slide

    Switch Type : Single-Pole & 3-Way

    Torque Range : 14 – 18 in.-lbs

    Type : Electro-Mechanical

    Voltage : 120 VAC

    Wallplate : Order Separately

    Warranty : 5-Year Limited

  • Integrated linear full-range slide control for easy, precise operation
  • Separate On/Off switch, to preserve set light level when turned off
  • Slim, compact housing fits easily into a standard wall box 
  • Works with existing wiring, no neutral wire required for installation
  • Designed to dim LED bulbs. To find out which LED bulbs pair best, visit our online bulb compatibility tool
  • Adjustable minimum and maximum dimming range for LED bulbs to help eliminate flicker, maximize energy savings, and optimize ambiance 
  • Control the lights from two locations using the TSL06 in the main location and a 3-way switch (sold separately) in the second location
  • Available in white, ivory, light almond, gray, black and brown color options

  • What are the benefits of using a LED compatible dimmer?
    • These dimmers are designed for smooth operation, precise dimming, low level starting and flicker-free operation when used with compatible dimmable LED bulbs. To find compatible bulbs for the TSL06 dimmer, use Leviton’s online LED compatibility tool. 
  • What types of bulbs can be used with the TSL06 dimmer?
    • This dimmer is designed to work with dimmable LED, dimmable CFL, incandescent and halogen bulbs. To find the best bulb pairing, use Leviton’s online LED compatibility tool. 
  • Is a neutral wire required with the TSL06 dimmer?
    • The TSL06 does not require a neutral wire for installation. It works with existing wiring and can replace any standard wall switch. 
  • What is the difference between a single pole or 3-way installation?
    • Single pole is controlling the light(s) from one location. 3-way is the ability to control the light(s) from two separate locations. The dimmer switch is in the first location and a 3-way switch in the second location.  
  • What will happen if I mix bulb types with the TSL06 dimmer?
    • We recommend using the same bulb type to achieve consistent performance. Mixing bulb types could lead to a variation in dimming performance and unpredictable start up characteristics. 

  • CA2869845
  • US10276332
  • US10475605
  • US11903105
  • US8664886
  • US8944859
  • US9543667
  • US9681526
  • US9916946

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leviton Presents: How to Dim LED Bulbs and Fixtures Without Flickering
Leviton Presents: How to Install a Dimmer in a 3-way Application
Leviton Presents: How-to Install TSL06 Toggle Slide Dimmer
Leviton Answer Series All about Dimmers
Leviton Answer Series - All about Lighting Controls
Leviton Answer Series - Single Pole vs. 3-way Controls

The Perfect Combination

Pair this dimmer with compatible Leviton Downlights for a total lighting solution that will provide years of quality illumination and reliable performance.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications