Poke-Through Cover, (2) Door-In-Door Flip Lids, Nickel
PT526-N
"Door-In-Door" Cover For Use With Leviton 5" Poke Through Floor Box (PT500) Only; Includes 2 Flip Lids That Fold Into The Main Lid To Hide All Hinges And Doors While In Use. Will Accommodate Decora-Style Receptacles And QuickPort Inserts; Also Includes Pre-Assembled Gasket And Mounting Screws, Nickel
- Industry-exclusive design hides flip lids and allows the door to remain flush even when the outlets are in use; spring loaded button opens main lid
- Only three cover screws allow for easy installations and removals
- Accommodates standard Decora receptacles
- ADA-Compliant
- Available in nickel, brass, black or gray powder coat
*Covers are sold separately from the PT500 system
*Poke-Through covers come with low voltage divider
Color: Nickel
Product Information
- Environmental Specifications - Duration Of Fire Protection : Certified for Fire Resistance in 1, 1-1/2 & 2hr fire rated concrete floors - Operating Temperature : -40°C to 70°C 
- Material Specifications - Cover Material : Aluminum 
- Mechanical Specifications - Dimensions : 8.38” Diameter X 0.46" High 
- Product Features - Color : Nickel - Device Type : Cover - Gasket : Pre-installed on Cover - Openings : Flip Lid: Doors store inside cover - Receptacle Compatibility : Any 2 standard Decora receptacles and QuickPort Inserts - Type : Poke-Through 
- Standards & Certifications - Applicable Standards : UL514A, UL263, CSA C22.2 No. 18.1 - Certification/Listing : cULus - UL File No. : E92327, R40253 
- Warranty - Warranty : 2-Year Limited 
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors
 
                