20 Amp SmartlockPro® Slim GFCI Receptacle/Outlet, Tamper-Resistant
GFWT2-FW
20 Amp, 125 Volt Receptacle/Outlet, 20 Amp Feed-Through, Self-test SmartlockPro Slim Weather & Tamper-Resistant GFCI, Monochromatic, Residential/Commercial applications, back and side wired, wallplate/faceplate sold separately, USMCA Compliant - WHITE
COMPATIBLE – Device designed to improve immunity for reduced HF nuisance tripping
Peace of mind, all the time. The SmartlockPro Self-Test GFCI tests itself even if you forget. Designed to meet the latest UL standard for auto-monitoring (self-test) our complete line of self-test GFCIs periodically conduct an automatic internal test to confirm that it can respond to a ground fault. With the slimmest profile on the market, the device allows for fast and easy installation, while Leviton’s patented reset lockout mechanism prevents reset of the GFCI if it is not wired or operating correctly. The SmartlockPro Self-Test GFCI is the smart choice in ground fault circuit interrupter protection.
Color: White
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477726822
Nema : 5-20R
AC Horsepower Ratings
At Rated Voltage : 1 HP
Dielectric Voltage : Withstands 1250VAC per UL 943 and CSA-C22.2 No. 144.1-06
Short Circuit Current Rating : 10KA
Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current
Electrical Specifications
Dielectric Voltage : Withstands 1250VAC per UL 943 and CSA-C22.2 No. 144.1-06
Operating Temperature : -35C to +66C
Short Circuit Current Rating : 10KA
Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current
Environmental Specifications
Body Material : Polycarbonate
Clamps : Brass
Face Material : Polypropylene
Grounding Screw : Stainless Steel
Line Contacts : Brass Triple-Wipe .031 Thick
Notes : Wallplate Sold Separately
Operating Temperature : -35C to +66C
Terminal Screws : Stainless Steel
Yoke : Stainless Steel
Material Specifications
Body Material : Polycarbonate
Clamps : Brass
Face Material : Polypropylene
Grounding Screw : Stainless Steel
Line Contacts : Brass Triple-Wipe .031 Thick
Notes : Wallplate Sold Separately
Product ID : Ratings are permanently marked on device
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Terminal Screws : Stainless Steel
Weather Resistant : Yes
Yoke : Stainless Steel
Mechanical Specifications
Amperage : 20 A
Body Material : Polycarbonate
Color : White
Face Material : Polypropylene
Feature : Self-Test
Fed Spec WC-596 : Yes
Grade : Residential/Commercial Specification Grade
Grounding : Green Ground Screw
NEMA : 5-20R
Notes : Wallplate Sold Separately
Pole : 2
Product ID : Ratings are permanently marked on device
Standards and Certifications : UL/CSA, NEMA WD6, NEMA WD1
Strap Material : Stainless Steel
Tamper Resistant : Yes
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Back & Side
Trip Level : Class A, 5mA plus or minus 1mA
Voltage : 125 VAC
Warranty : 2-Year Limited
Wire : 3
Product Features
Amperage : 20 A
At Rated Voltage : 1 HP
Brand : SmartlockPro
Color : White
Feature : Self-Test
Fed Spec WC-596 : Yes
Grade : Residential/Commercial Specification Grade
Grounding : Green Ground Screw
NEMA : 5-20R
Pole : 2
Standards and Certifications : UL/CSA, NEMA WD6, NEMA WD1
Strap Material : Stainless Steel
Tamper Resistant : Yes
Termination : Back & Side
Trip Level : Class A, 5mA plus or minus 1mA
Type : NAFTA/ARRA,Weather-Resistant GFCI
Voltage : 125 VAC
Wallplate : Not Included
Warranty : 2-Year Limited
Weather Resistant : Yes
Wire : 3
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : Yes
CSA-C22.2 No. 144.1-06 : File LR-57811
Fed Spec WC-596 : Yes
MIL-SPEC : A-A-55459-SB
NOM : Yes
UL 943 : File E48380
UL498 : Yes
Features & Benefits
- Provides continuous ground fault protection – detects and trips on actual ground fault even when self-test is being conducted
- On initial power up, tests the GFCI within 3 seconds
- Auto-monitoring exceeds the UL requirement
- Auto adapts and shifts to more frequent testing if potential problem is detected
- Status Indicator Light provides simple, intuitive feedback on power and protection status as well as indication of line/load reversal
- Patented Lockout Action prevents reset if GFCI is damaged and cannot respond to a ground fault
- Electronics are designed to minimize any false triggers
- Reduced depth makes it easier to install in any electrical box, even shallow ones
- Terminals allow for easy wiring options – back and side wire capable
- External back wire clamps provide visual indication of proper wire seating
- Withstands high torque and resists wire pullout
- Stainless steel strap and screws, cold impact resistant face and buttons
- Trip threshold meets or exceeds UL requirements for tripping time
- Improved immunity to high-frequency noise reduces nuisance tripping
- Advanced electronics design provides superior resistance to electrical surges and over-voltages
- Compatible with all Decora devices and wallplates; available in select Decora colors
- UL Fed Spec WC-596 rated
Related Videos
Self-Test GFCIs
Leviton Presents: How to Install SmartlockPro AFCI/GFCI Outlet
Leviton Presents: How to Install a Weather-Resistant GFCI Outlet & Weather-Resistant Cover
Leviton Answer Series: GFCI Line-Load Reversal
Leviton Presents: The Project of the Week Series – Upgrade Outlets for a Safer Home
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors