Loading...

48 Amp Level 2 Electric Vehicle Charging Station With Wi-Fi, Works with My Leviton App

EV48W

EV Series Smart Home Level 2 Electric Vehicle Charging Station, 48A, 208/240 VAC, 11.6kW Output, J1772 Charge Connector, 18' Cord, Includes Mounting Bracket and Pre-Attached Input Cable, Optional RFID Control, Wi-Fi Compatible (Wi-Fi Function 802.11 b/g/n), Replacement for EVR40-B2CHARDWIRED ONLY

  • SMART – Works with the My Leviton App via Wi-Fi, allowing you to take control of your entire home, from load center to lighting to EV charger.      
  • THE BRAND YOU TRUST – Leviton has been in homes for over a century and electrifying vehicles for over a decade. Charge at ease with UL/Energy Star Certified stations supported by a 24/7 dedicated team           
  • FOR ANY APPLICATION – featuring a water-resistant enclosure rated NEMA Type 3R and a cable designed to prevent freezing and cracking in extreme weather, you can install both indoors and outdoors      
  • EASY TO INSTALL – benefit from major times savings with a pre-attached input cable and included mounting hardware. Note this station is hardwired and requires a 60 Amp breaker             
  • CHARGE ANY ELECTRIC VEHICLE – with an industry standard SAE J1772™ cable, the EV Series can charge any EV, including Audi, BMW, Ford, Honda, Subaru, and even Tesla with a Tesla-supplied adapter

Learn more about the My Leviton app

Have Questions? Search the knowledge base.

Take advantage of government rebates and incentives.

Click here to learn more about our full line of Evr-Green Electric Vehicle Chargers.

 

UPC Code: 078477877593
Country of Origin : China

Product Information

  • Electrical Specifications

    Amperage : 48 A

    Breaker : 60 A

    Charge Connector Cord : #7 AWG SAE J1772

    Number of Phase / Wire : L1, L2 and Ground, Bottom Feed

    Operating Temperature : -30°C to 50°C

    Output Power : 11.6kW

    Short Circuit Current Rating : 20 mA CCID per UL 2231

    Voltage : 208/240 VAC

  • Environmental Specifications

    Altitude : Up to 6,500 ft. (2,000 m)

    Charging Cable Operating Temperature : -30°C to +50°C

    Cooling : Natural Cooling

    Operating Humidity : < 95% Relative Humidity, Non-Condensing

  • Material Specifications

    Enclosure Material : Plastic (PC+PBT)

    Enclosure Rating : NEMA Type 3R

    Status Indicator : Power Present, Charging, Fault

  • Mechanical Specifications

    Cable Length : 18 ft. (5.5 m)

  • Product Features

    Application : Home

    Cover Locking Mechanism : Phillips Head Screws, No Padlock Option

    Device Type : Charger

    Feature : My Leviton Enabled

  • Standards and Certifications

    Standards and Certifications : UL2594, UL 2231-1, UL 2231-2, UL 2251, UL 62, UL 991,UL 1998, NFPA 70 Article 625, UL840, CSA Std. C22.2#280, OCPP 1.6 Compliant, cETLus

  • Warranty

    Warranty : 2-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications