Color Change Kit, GreenMAX® DRC Wired, Keypad, 2 Button, Ivory
CKDNK-20I
GreenMAX DRC 2-Button Color Change Kit, Ivory
GreenMAX® DRC Digital Keypads are 100% digital. Specifically designed for use with GreenMAX DRC ysstems, GreenMAX DRC Digital Keypads utilize LumaCAN protocols for unparalleled programming flexibility. All communication and monitoring functions can be performed from any GreenMAX DRC Digital Keypad location. Easily programmable via the GreenMAX DRC App for Android and iPhone. Available in 1-, 2-, 4-, and 8-button configurations, these switches connect using RJ45 connectors and CAT6 cabling.
Product Information
- Models include 1-, 2-, 4-, and 8-button configurations
- RJ45 connectors to provide IN and OUT connections to the LumaCAN network
- Can be used to comply with IECC, ASHRAE 90.1 and 2016 Title 24, Part 6 occupancy/vacancy sensing, multi-level lighting, daylight harvesting, partial-ON, partial-OFF, scheduling, demand response, and receptacle control requirements
- Custom engraving available on switch buttons and screwless wall plates
- 1, 2, 4 button: up to 8 characters per 2 lines of text
- 8 button: up to 4 characters per one line of text
- Each button can be individually programmed for ON, OFF, ON/OFF, dimmed raise/lower, scene ON level, group raise/lower, and other customizable scenes and settings via the GreenMAX DRC App
- Status LED for each button
- Mounts in a standard depth wall box. All switches can be installed in a multi-gang application. The multi-gang wallplate is sold
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors