Loading...

Submeter, Branch Circuit Monitor, 48 inputs, LCD Display, NEMA 1 Enclosure

73D48

Series 7000 Branch Circuit Monitor, 48 inputs, LCD display, NEMA 1 enclosure

The VerifEye™ Series 7000 Virtual Element Advanced Branch Circuit Monitors are a cost-effective solution for electrical load management. The Series 7000 platform is ideal for high density, branch circuit monitoring applications in both new construction and retrofit applications. The Series 7000 monitors up to 48 branch circuits with one single meter board. The Series 7000 supports all industry standard communications over RS485 and Ethernet, including ModBus RTU, ModBus TCP, BACnet MS/TP and BACnet IP for maximum flexibility. The integrated USB port may be used for local configuration.

Do you have a question about submetering?

Contact us to learn more.

UPC Code: 078477187128
Country of Origin : Please Contact Customer Service
RoHS Compliant: Yes – Click Here

Product Information

  • Electrical Specifications

    Amperage : 5 A - 4000 A

    Voltage : 90-600 VAC

  • Product Features

    CTs Included : No Meter Only

    Communication : ModBus/RTU, ModBus/TCP, BACnet MS/TP, BACnet/IP

    Enclosure : Indoor

    Grade : Revenue

    Meter Configuration : Branch Circuit Monitor

    Product Line : Series 7000

    Product Type : Electric Submeter

  • Standards and Certifications

    Buy American Act (BAA) Compliant : Yes

  • 48 individual Current Transformer (CT) inputs
  • Inputs configurable as follows: 24 virtual meters in any combination of single-phase, two-phase, or three-phase limited to the total 48 CT inputs
    • Consult factory for any other configurations
  • Line powered from 90-600V, phase-to-phase
  • Bidirectional monitoring
  • Meets ANSI & IEC metering system accuracy requirements including branch CTs
  • Supports split core and Rogowski Coil CTs
  • Meter board features: Easy access terminals for CT wiring, removable connectors
    • Available with or without display embedded options
  • Reports volts, amps, power, demand and energy for each circuit—each Series 7000 covers a complete 42 breaker panelboard plus mains for a total of 48 circuits
  • User-configurable alarm thresholds register for improved load management
  • Selectable phase orientation and number of circuits
  • Limited 5-year warranty

Related Videos

Note: Board layout differs. Wiring steps apply. How to Wire a VerifEye™ Series 7000 Submeter for 3-Phase Applications

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications