1 x 6 (6-Way) Passive Video Splitter
47690-G6
Use 6-way Passive Video Splitters and Passive Video Splitter Modules to split digital cable, quality cable TV and off-air signals to 4, 6 or 8 televisions throughout a home or office. The Video Splitter Modules are designed for easy installation in any Leviton 14", 28" or 42" Structured Media Enclosure. The Video Splitters are easily installed in Leviton MDU Enclosures or used in any application where a passive video splitter is needed.
UPC Code: 078477229019
Country of Origin : China
Product Information
- Split video signals with outputs for six or eight televisions
- Provide digital cable, cable TV, and other video services via coaxial cable to any room in a house or office
- Durable gold-plated 360-degree insert pin resists oxidation, maintaining a distortion-free signal for digital data transmission
- Weather sealed F-ports up to 30 PSI
- 75 Ohm termination caps with splitter modules
- 6kV surge protection
- Built-in capacitors on all ports block DC or low-frequency AC and also prevent current from flowing through splitter's ferrite core windings that cause hum modulation
- High-quality plating passes 1200-hour salt spray test
- Maintains low temperature stability from –40°C to 85° C both in isolation and return loss
Related Videos
Structured Media Panel – Installation
Category 5e Telephone Module - Installation
CATV - Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors