6-Way Passive Coaxial Splitter with Versatile Bracket
47690-6M2
The 6-way Passive Coaxial Splitter with Versatile Bracket is ideal for splitting digital cable, quality cable TV, and off-air signals to six televisions throughout a home or office. Installed in a Versatile Bracket, the solution allows for easy tool-free installation in any Leviton 14", 21", 28", or 42" STRUCTURED MEDIA™ Center.
Color: Brushed Nickel
Country of Origin : China
Specifications
Documents
Features & Benefits
- Split signals with outputs for six coaxial devices such as televisions, set top boxes and MoCA Ethernet devices
- 360-degree seizing pin provides a distortion-free signal for digital data transmission
- Weather sealed F-ports up to 30 PSI
- 6kV surge protection
- High-quality plating passes 1200-hour salt spray test
- Maintains temperature stability from –40 °C to 85 °C both in isolation and return loss
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors