6-Port Versatile QUICKPORT™ Bracket, White
47690-HSB
The Versatile Bracket offers a flexible mounting solution in STRUCTURED MEDIA™ Center enclosures. It can be used with Leviton 6-way and 8-Way coaxial splitters, or any combination of QUICKPORT data jacks and AV connectors. The bracket can also be ordered with splitters pre-installed, for the 6-way (47690-6M2) and 8-way (47690-8M2).
Color: White
Country of Origin : Mexico
Specifications
Documents
Features & Benefits
- 6 QUICKPORT openings support mixed media applications
- 3 in (76 mm) space mounting holes support Leviton 6-Way and 8-Way Coaxial Splitter mounting with #6-32 x 0.5 in (13 mm) screws (user provided)
- Secure Snap mounting design provides simple installation into STRUCTURED MEDIA Center without the need for additional hardware
Related Videos
Secure Snap Mounting in STRUCTURED MEDIA Centers
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors