1 x 8 (8-Way) Passive Video Splitter
47690-G8
8-way Passive Coaxial Splitters are ideal for splitting digital cable, cable TV, over-the-air, and MoCA signals. Passive Splitters are easily installed in Leviton STRUCUTRED MEDIA™ Enclosures or used in applications where a passive coaxial splitter is needed. These units feature die-cast housings and printed circuit board construction.
Color: Brushed Nickel
Country of Origin : China
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477227404
Features & Benefits
- Split signals with outputs for eight coaxial devices such as televisions, set top boxes and MoCA Ethernet devices
- 360-degree seizing pin provides a distortion-free signal for digital data transmission
- Weather sealed F-ports up to 30 PSI
- 6kV surge protection
- High-quality plating passes 1200-hour salt spray test
- Maintains temperature stability from -40 °C to 85 °C both in isolation and return loss
Related Videos
Structured Media Panel – Installation
Category 5e Telephone Module - Installation
CATV - Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors