Power Pedestal Kit, No Hinge, Surface Mount
1PS24-3Z
1-Gang 24” Stainless Steel Power Pedestal Kit, Surface Mount, NEMA 3R, Bronze, Kit Includes 20 Amp Weather-Resistant and Tamper-Resistant GFCI (G5362-WTW) And Weather Resistant In-Use Cover (IUM1V-GY)
- SAFE – bring power to previously unreachable locations in a weatherproof, NEMA 3R rated enclosure
 - CONVENIENT – easy to mount and install with a variety of device configurations
 - VERSATILE – ideal for a variety of applications including campgrounds, public parks, airports, campuses, commercial buildings, and more
 
Color: Bronze
Product Information
Electrical Specifications
Max. Amperage : 60A Max
Voltage : 125 VAC
Material Specifications
Construction : Welded pedestal body and base
Grounding : Stainless Steel (Pre-installed Lug)
Mounting Hardware : Anchors Included
Pedestal Material : 304 Stainless Steel (14 gauge body, 7 gauge base)
Mechanical Specifications
Conduit Feeds : Accommodates two 1-1/2" conduit raceways
Height : 24"
Maximum Dimensions : 24.0"H x 8.0"W x 8.0"D
Product Features
Application : Commercial,RV/Campsites
Base : Pedestal
Color : Bronze
Hinge Type : No Hinge
Kitted Options : Comes with Leviton Receptacles
Receptacle Compatibility : Mounting holes for weather-resistant cover (Receptacle fit is cover dependent)
Top : 1-Gang Vertical Opening (Fits single device and electrical cover)
Standards & Certifications
Certification/Listing : cULus, NOM
Warranty
Warranty : 1-Year Limited
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
 - Ceiling Mount
 - Power Packs
 - Protective Cages
 - Wall Switch
 - Wireless
 - Self-Contained
 - Outdoor
 - Accessories
 - Photocells
 - Integrated Fixture Control
 - Discontinued Occupancy Sensors and Vacancy Sensors
 - Occupancy Sensors and Vacancy Sensors
 - Smart Ceiling Mounted Occupancy Sensors and Room Controllers
 - Smart Sensors
 - Smart Fixture Mount Sensors