SST Cat 6A U/UTP Cable, CMP, Light Gray, 1000 ft (305 m), TEKPAK™ Box
11144818
Leviton SST is the highest-performing Cat 6A UTP cable, and the best choice for high-bandwidth mission-critical applications such as Wi-Fi 5/6 access points, medical imaging technology, financial/trading platforms and ultra-high-definition 4K video. SST offers unmatched assurance of network performance with superior signal isolation and excellent high-PoE performance. A specially designed isolation wrap provides superior heat management and noise-canceling performance, preventing electrical energy from transferring between cables while eliminating the need for grounding.
Color: Light Gray
Product Information
Product Features
Brand : Global SST
Category Rating : Cat 6A
Color : Light Gray
Construction : U/UTP
Flame Rating : CMP
Length : 1000 ft (305 m)
Packaging : TEKPAK Box
- Small 0.25" (6.35 mm) diameter enables High-density bundles guaranteed to support 10 Gigabit Ethernet applications
- Best in class 10 dB alien crosstalk margin and 4 dB ACRF and PSACRF margin above standard are independently verified as part of the Leviton Verified Performance Program
- Made with Leviton's advanced FLX-1 technology for maximum flexibility, tighter bend radius and smoother pulls
- Isolation wrap protects data from outside interference and dissipates heat for worry-free PoE performance
- Premier Cat 6A performance margins with Leviton's ATLAS-X1™ connectivity
- Supports 1 GbE with PoE Type 1 up to 155 m (508 feet) when used in the ATLAS-X1 SST MILLENNIUM™ System
* Extended distances for Plenum (CMP) cables only apply to SST CMP cables packaged in TEKPAK™ boxes - Max cable bundle size for PoE (100 W) is 720 cables
- Includes innovative Patented Profile Technology
- 100% recyclable packaging for a more sustainable future
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors