Tamper-Resistant USB Receptacle, 15 Amp, 125 Volt
T5633-HGT
Duplex Receptacle Outlet, Heavy-Duty Hospital Grade, Tamper-Resistant, with USB, One Type A & One Type C USB Port (5.1 Amp), Smooth Face, 15 Amp, 125 Volt, Back or Side Wire, NEMA 5-15R, 2-Pole, 3-Wire, Self-Grounding - Light Almond
Color: Light Almond
Product Information
Electrical Specifications
Amperage : 15 A
Grounding : Self Grounding
Pole : 2.0
Short Circuit Current Rating : 10kA
Voltage : 125 VAC
Wire : 3.0
Environmental Specifications
Operating Temperature : -10C to 40C
Horsepower Rating (AC)
Horsepower Rating : 1 HP
Material Specifications
Grounding Screw : Plated Steel
Line Contacts : Brass
Strap Material : Galvanized Steel
Terminal Clamp : Brass
Terminal Screws : Plated Steel
Mechanical Specifications
Product ID : Stamped on Strap
Screw Terminal Torque : 14-18 in-lb
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Back & Side Wire
Product Features
Color : Light Almond
Device Type : Duplex Receptacle Outlet
Feature : Power Indication
Grade : Heavy-Duty Hospital Grade
Standards & Certifications
ANSI : C-73
NEMA : 5-15R
Warranty
Warranty : 5-Year Limited
- CA2621644
- CA2624409
- CA2677283
- CA2857863
- MX338817
- US7355117
- US7820909
- US7868719
- US8242362
- US8944859
- US9368982
- US9496726
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors