Tamper-Resistant USB Receptacle, 15 Amp, 125 Volt
T5633-HGR
Duplex Receptacle Outlet, Heavy-Duty Hospital Grade, Tamper-Resistant, with USB, One Type A & One Type C USB Port (5.1 Amp), Smooth Face, 15 Amp, 125 Volt, Back or Side Wire, NEMA 5-15R, 2-Pole, 3-Wire, Self-Grounding - Red
Color: Red
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477893418
Electrical Specifications
Amperage : 15 A
Body Material : Thermoplastic
Color : Red
Cover Material : Thermoplastic
Grounding : Grounding
Horsepower Rating : 15A-1/2 HP
Ratings : 15A-125V
Strap Material : Steel
Voltage : 125 VAC
Environmental Specifications
Flammability : Rated V-0 per UL 94
Operating Temperature : -10°C to 40°C
Product ID : Stamped on Strap
Terminal Accom. : 14-12 AWG
Terminal ID : Brass-Hot Black-Hot White-Neutral Green-Gnd
Termination : Back and Side Wire
Torque Range : 12-14 inch pounds
Material Specifications
Body Material : Thermoplastic
Color : Red
Cover Material : Thermoplastic
Grade : Heavy-Duty Hospital Grade
Strap Material : Steel
Mechanical Specifications
Listed : cCSAus
NOM : 057
Product ID : Stamped on Strap
Terminal Accom. : 14-12 AWG
Terminal ID : Brass-Hot Black-Hot White-Neutral Green-Gnd
Termination : Back and Side Wire
Torque Range : 12-14 inch pounds
Warranty : 5-Year Limited
Product Features
Color : Red
Device Type : Duplex Receptacle Outlet
Feature : Tamper-Resistant,with USB,Smooth Face
Grade : Heavy-Duty Hospital Grade
NEMA : 5-15R
Standards and Certifications
Amperage : 15 A
FCC Part 15 : Class B
Grounding : Grounding
Horsepower Rating : 15A-1/2 HP
Listed : cCSAus
NOM : 057
Ratings : 15A-125V
Voltage : 125 VAC
Warranty : 2-Year Limited
Patents
- US8242362
- CA2624409
- US7355117
- US7820909
- US7868719
- US8944859
- US9543667
- US9368982
- CA2869845
- CA2857863
- US9496726
- CA2677283
- CA2621644
- MX338817
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.