Discontinued Product, EZ-MAX® Plus 8 Relay Panel, 230V, No Relays
R08BF
DISCONTINUED
Discontinued Product, EZ-MAX® Plus 8 Relay Panel, 230V, No Relays, Title 24 compliant, ASHRAE 90.1 compliant
Do you have any questions about
EZ-MAX Plus Relay Panel Lighting Control Systems?
Contact us to learn more.
UPC Code: 078477463734
Country of Origin : Mexico
Product Information
Updated
Electrical Specifications
Voltage : 220/230/240 VAC
Voltage Type : Line Voltage
Mechanical Specifications
Mounting Type : Flush or Surface Mount
Product Features
Circuits/Channels : 8
Product Line : EZ-MAX Plus
Product Type : Relay Panel
Protocol : Luma-Net
- Large, bright LCD screen with oversize buttons for easy programming
- Easy standard programming configuration
- Occupancy sensors: manual-ON or auto-ON applications
- Photocells: interior or exterior applications
- Photocell light level trip points: on or off
- Built-in astronomical time clock
- 101 major city and states programmed for easy astronomical setup
- Time clock and scheduler
- Sunrise/sunset time clock events
- Auto-detection/auto-assign of installed digital switches
- Enable/disable of low-voltage and digital input devices minimizes power consumption
- Clearly labeled access points allow installer to locate optimum knock-out locations
- UL and C-UL Listed Industrial Control Equipment and Emergency Lighting Equipment for 120V, 277V and 347V Panels
- ASHRAE 90.1 compliant
- Can be used to comply with 2019 Title 24, Part 6 occupancy/vacancy sensing, scheduling, and receptacle control requirements
- Rated for 100% load capacity