Smart Sensor, Color Change Kit, Light Almond, Switching Wallbox Occupancy Sensor and Vacancy Sensor
ODSKT-00T
Smart Sensor Color Change Kit - Light Almond; For Switching Models Only; Includes front face plate, sensor lens, and button.
Color: Light Almond
Country of Origin : China
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477579800
Mechanical Specifications
Mounting Type : Wall Switch
Product Features
Color : Light Almond
Grade : Commercial
Mounting : Fastens to Wall Switch
Product Line : ODSKT
Sensor Type : Accessory
Type
Product Type : Smart Sensor Color Change Kit
Related Videos
Smart Sensors
Easy Programming
Basic Programming, Push-to-Pair for Multi-Location Control (2-way, 3-way, etc.), and Reset Instructions
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors