Loading...
Product added to your list. To view the list, Click Here

Smart Sensor, PIR, Wallbox Occupancy Sensor/Vacancy Sensor, App configurable, 120VAC, Commercial Grade, Ivory

ODS15-I1I

Smart Sensor, PIR, Wallbox, App configurable; Auto-ON/Auto-OFF or Manual-ON/Auto-OFF, neutral wire required, 120VAC, 60Hz, Commercial Grade, Ivory. Wall plate sold separately.

The Leviton Smart Sensor uses Passive Infrared (PIR) detection technology to monitor a room for occupancy using a segmented, tamper resistant lens. When a person passes in or out of a sensor zone, the sensor detects motion and switches the lights ON. The lights will remain ON as long as an occupant is moving through the sensor zones. The ODS15-Ixx ’s vacancy mode features a Manual-ON/Auto-OFF for installations where manual-ON switching is required for energy code applications. Configuration of ODS15-Ixx is made using the Leviton Smart Sensor App from a smartphone or other Bluetooth® enabled Android or iOS device. Simple configuration can also be applied using pushbutton setup for several popular preconfigured options. Ideal for non-residential and commercial spaces up to 1,100 SF including offices, meeting rooms, and lobbies.

Do you have a question about an occupancy sensor or vacancy sensor?

Color: Ivory

UPC Code: 078477425657
Country of Origin : Please Contact Customer Service

Product Information

  • Electrical Specifications

    Frequency : 60Hz

    Input Current : 120V: Standby: 0.2W Max: 0.5W+Load Current - 277V: Standby: 0.3W Max: 0.6W+Load Current

    Load Rating : General Purpose @ 120V: 20A - General Purpose @ 277V: 20A - LED/Electronic Ballast @ 120V: 10A, - LED/Electronic Ballast @ 277V: 10A - Standard Ballast @ 120V: 10A - Standard Ballast @ 277V: 10A - Tungsten @ 120V: 6.67A - Tungsten @ 277V: 6.67A - Motor @ 120V: 1/4HP (FLA 5.8A) - Motor @ 277V: 1/3HP (FLA 3.0A)

    Neutral Wire Connection : Required

    Voltage : 120 VAC

  • Environmental Specifications

    Operating Temperature : 0°C to 40°C

    Storage Temperature Range : -40° to 185°F (-40° to 85°C)

  • Mechanical Specifications

    IP Rating : IP10

    Mounting Type : Wall Switch

    Size : Height 4.13" (104.9mm), Width 2.12" (53.95mm), Depth 1.86" (47.25mm), Install Depth 1.42" (36.22mm)

    Switch Type : Single-Pole

  • Performance Specifications

    Coverage (Sq.Ft.) : 1000

    Pattern : 180°

  • Product Features

    Application : Small Offices, Lobbies, Small Meeting Rooms

    Color : Ivory

    Feature : App configurable

    Grade : Commercial

    Mounting : Wall Switch

    Product Line : ODS15

    Sensor Technology : Passive Infrared (PIR)

    Sensor Type : Occupancy / Vacancy

  • Standards and Certifications

    California Title 24 : Yes

    Listings : IECC, UL and cUL listed, FCC, ICC. Can be used to comply with IECC, ASHRAE 90.1 and Title 24, Part 6 occupancy/vacancy and manual control requirements

    Testing and Code Compliance : Can be used to comply with ASHRAE 90.1, IECC and Title 24, Part 6 occupancy/vacancy sensing and dimming requirements

  • Type

    Product Type : Smart Sensor

  • Warranty

    Warranty : 5-Year Limited

  • Can be used to comply with IECC, ASHRAE 90.1, and 2019 Title 24, Part 6 occupancy/vacancy sensing and manual control requirements
  • Fits in a standard wallbox and gangable with other units
  • Controls General Purpose plug loads up to 20A and LED lighting loads up to 10A
  • One relay module for single-level switching
  • 180° field-of-view provides approximately 1,100 square feet of coverage
  • Maximum sensing distance in front of the sensor is 30-40 feet and 15-20 feet on either side
  • Advanced configuration can be performed using the Leviton Smart Sensor App on any Bluetooth enabled Android or iOS device: Set operating mode to Auto-ON/Auto-OFF or Manual-ON/Auto-OFF
  • Adjust the sensitivity of the sensor to increase or decrease coverage area
    • Adjust timeouts
    • Activate the nightlight and select nightlight colors
    • Add daylighting hold-off and select target daylighting levels
  • Set a security code to lock configuration settings
    • Out-of-the-box configuration default mode: Auto-ON/Auto-OFF with 10-minute time out
  • Sensitivity set to 75%
  • Nightlight and daylighting disabled

Related Videos

Smart Sensors
Easy Programming
Basic Programming, Push-to-Pair for Multi-Location Control (2-way, 3-way, etc.), and Reset Instructions

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications