Loading...

Smart Sensor, Color Change Kit, Grey, Switching Wallbox Occupancy Sensor and Vacancy Sensor

ODSKT-00G

Smart Sensor Color Change Kit - Gray; For Switching Models Only; Includes front face plate, sensor lens, and button.

Color: Gray

Country of Origin : China

Product Information

  • Mechanical Specifications

    Mounting Type : Wall Switch

  • Product Features

    Color : Gray

    Grade : Commercial

    Mounting : Fastens to Wall Switch

    Product Line : ODSKT

    Sensor Type : Accessory

  • Type

    Product Type : Smart Sensor Color Change Kit

Related Videos

Smart Sensors
Easy Programming
Basic Programming, Push-to-Pair for Multi-Location Control (2-way, 3-way, etc.), and Reset Instructions

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications