Loading...

Submeter Mini Meter MMU 6 X 200A Large with Integrated HDPM and A8810 DAS

MLT06-2HB

Mini Meter MMU - Large Enclosure, 6 Meters with Integrated HDPM+A8810 DAS

VerifEye™ Mini Meter™ Configured Multiple Meter Units (MMUs) are designed for multi-tenant submetering applications in which multiple single phase (120/240V 1PH 3W and 120/208V 2PH 3W) loads are fed from the same power distribution panel to be metered.

Each VerifEye Mini Meter installed in an MMU is a revenue-grade*, ANSI C12.20-compliant energy meter that is backed by Leviton’s best in the industry 5-year warranty. Mini Meter MMUs are NEMA 4X rated and UL Listed, suitable for either indoor or outdoor installations. Each Mini Meter has built-in pulse outputs for connection to a High Density Pulse Module, Wireless AMR Transceiver, or a Data Acquisition Server with pulse inputs.

UPC Code: 078477571552
Country of Origin : United States

Product Information

  • Product Features

    Product Type : Electric Submeter

    Meter Configuration : Multiple Meter Unit

    Product Line : Mini Meter MMU

    Configuration : 06 MMU

    Size : Large

  • Standards and Certifications

    Buy American Act (BAA) Compliant : Yes

  • Suitable for both new construction and retrofit applications, Mini Meter (kWh) MMUs are available in 3 sizes:
    • Medium: Houses 2 to 4 Mini Meters
    • Large: Houses 5 to 8 Mini Meters
    • Extra-Large: Houses 9 to 20 Mini Meters
  • Clear door allowing visibility to meter LCD
  • All wiring is done behind the front panel
  • No custom configuration form required
  • Basic panels are pre-configured with the following options:
    • Terminals only for meter pulse outputs
    • Integrated A8911 High Density Pulse Module (HDPM)
    • Integrated R9120 Modhopper Wireless Transceiver (MH)
    • Integrated A8810/A7810 Data Acquisition Server (DAS)

Related Videos

How to Wire VerifEye™ Mini Meter MMU Submeter for Single Phase and 3-Phase Applications
Building Manager Online (BMO) - Video - Basic Module - Software for Submetering
Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering
Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering
How to read Current Transformer Ratings for Submeters - Video
Current Transformer (CT) Installation and Orientation for Submeters - Video
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications