Current Transformer, Split Core, 800A, 100mA, 3" x 3.5" Opening, 96" Leads, +/-0.5% to 1.0% accuracy, Black, For Submetering
CTC08-K46
Submetering Current Transformer, 800A, 800:0.1A, Split Core 3 x 3.5", Qty 1, Electric Meter: Yes, Title 24 Compliant, ASHRAE 90.1 Compliant
Split core CTs can be disassembled or ‘split’ into halves eliminating the need to turn power off and open the circuit during installation. This time-saving installation is ideal for critical loads that cannot be disconnected. Split core CTs close securely for fast, precise installation with no need for time-consuming tie wraps and no worries about improper seating or core half separation.
Product Information
Electrical Specifications
Amperage : 800 A
Product Features
CT Size (inches) : 3 x 3.5
CT Type : Split Core
Product Line : CT: Series 1000, 2000, 3500, 8000, 2000 (MMUs)
Submetering Applications
Use current transformers in commercial, institutional, industrial and government submetering applications to support:
- Load profiling and benchmarking
- AMR/BAS/BMS/EMS integration
- Power quality analysis
- Usage aggregation
- Tenant cost allocation
- Measurement and verification
- Net metering
- Energy conservation and cost reduction
- Green building initiatives and government mandates
Related Videos
Building Manager Online (BMO) - Video - Basic Module - Software for Submetering
Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering
Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering
How to read Current Transformer Ratings for Submeters - Video
Current Transformer (CT) Installation and Orientation for Submeters - Video
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation
Related Products
Residential
- Traditional Circuit Breakers
- Smart Circuit Breakers
- Outdoor Meter Main
- Indoor Load Centers
- Outdoor All-in-One
- Main Circuit Breakers
- Covers & Doors
- Traditional Circuit Breakers
- Surge Protective
- Accessories
- Canadian Load Centers
- Single Family Residences
- Multi-Dwelling Units (MDU)
- Utility Products for Residential