Loading...

Color Change Kit, GreenMAX® DRC Wired, Keypad, 2 Button, White

CKDNK-20W

GreenMAX DRC 2-Button Color Change Kit, White

GreenMAX® DRC Digital Keypads are 100% digital. Specifically designed for use with GreenMAX DRC ysstems, GreenMAX DRC Digital Keypads utilize LumaCAN protocols for unparalleled programming flexibility. All communication and monitoring functions can be performed from any GreenMAX DRC Digital Keypad location. Easily programmable via the GreenMAX DRC App for Android and iPhone. Available in 1-, 2-, 4-, and 8-button configurations, these switches connect using RJ45 connectors and CAT6 cabling.

UPC Code: 078477931769
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Models include 1-, 2-, 4-, and 8-button configurations
  • RJ45 connectors to provide IN and OUT connections to the LumaCAN network
  • Can be used to comply with IECC, ASHRAE 90.1 and 2016 Title 24, Part 6 occupancy/vacancy sensing, multi-level lighting, daylight harvesting, partial-ON, partial-OFF, scheduling, demand response, and receptacle control requirements
  • Custom engraving available on switch buttons and screwless wall plates
    • 1, 2, 4 button: up to 8 characters per 2 lines of text
    • 8 button: up to 4 characters per one line of text
  • Each button can be individually programmed for ON, OFF, ON/OFF, dimmed raise/lower, scene ON level, group raise/lower, and other customizable scenes and settings via the GreenMAX DRC App
  • Status LED for each button
  • Mounts in a standard depth wall box. All switches can be installed in a multi-gang application. The multi-gang wallplate is sold separately
  • Use with GreenMAX DRC systems
  • Available in White with color change kit available for Ivory, Light Almond, Gray, Black, and Red
  • Draws its power from the LumaCAN network

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications