15 Amp SmartlockPro® AFCI/GFCI Receptacle/Outlet, Hospital Grade, Tamper-Resistant
AGTR1-HGI
Hospital Grade AFCI/Self-Test GFCI Tamper-Resistant Receptacle, NEMA 5-15R, 15 Amp 125 Volt Feed-Through, Ivory
SmartlockPro® Dual Function AFCI/GFCI receptacles offer protection both from electrical fires that could result from arc-faults and from electrical shock due to ground faults in one device, satisfying National Electrical Code® (NEC®) requirements for both AFCI and GFCI protection. Tamper-resistant hospital grade versions help satisfy a recent requirement of the Joint Commission, which requires tamper-resistant receptacles with arc fault and ground fault interruption to be installed in all patient accessible areas in behavioral health units.
- Industry-exclusive!
- Status indicator light provides a simple visual indication to the user of the status of AFCI and GFCI protection
- Hospital grade receptacle ensures dependable performance
- Tamper-resistant shutters meet NEC Article 406.12 requirements
- Common Applications: Behavioral Health Units (patient bedrooms, restrooms, corridors, and common spaces) and other Health Care Facilities
Color: Ivory
Product Information
Electrical Specifications
Amperage : 15 A
Dielectric Voltage : Withstands 1250VAC per UL 1699A
Grounding : Self-Grounding
Horsepower Rating : 1 HP
Pole : 2
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -35°C to 66°C
Material Specifications
Body Material : Polycarbonate
Clamps : Brass
Face Material : Thermoplastic
Grounding Screw : Plated Steel
Line Contacts : Brass Double-Wipe .031 Thick
Strap Material : Galvanized Steel
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Terminal Screws : Plated Steel
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Terminal Accom. : 14-10 AWG
Termination : Back & Side
Product Features
Color : Ivory
Device Type : Duplex Receptacle Outlet
Feature : Self-Test, Tamper-Resistant
Function : Dual Function AFCI/GFCI
NEMA : 5-15R
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : Yes
CSA Technical Information Letter No. M-02A : Yes
NOM : Yes
UL Fed Spec WC-596 : Yes
UL1699.A : File E480630
UL498 : Yes
Warranty
Warranty : 2-Year Limited
Residential
- Traditional Circuit Breakers
- Smart Circuit Breakers
- Outdoor Meter Main
- Indoor Load Centers
- Outdoor All-in-One
- Main Circuit Breakers
- Covers & Doors
- Traditional Circuit Breakers
- Surge Protective
- Accessories
- Canadian Load Centers
- single family residences
- Multi-Dwelling Units (MDU)
- Utility Products for Residential