15 Amp SmartlockPro® AFCI/GFCI Receptacle/Outlet, Hospital Grade, Tamper-Resistant
AGTR1-HGR
Hospital Grade AFCI/Self-Test GFCI Tamper-Resistant Receptacle, NEMA 5-15R, 15 Amp 125 Volt Feed-Through, Red
SmartlockPro® Dual Function AFCI/GFCI receptacles offer protection both from electrical fires that could result from arc-faults and from electrical shock due to ground faults in one device, satisfying National Electrical Code® (NEC®) requirements for both AFCI and GFCI protection. Tamper-resistant hospital grade versions help satisfy a recent requirement of the Joint Commission, which requires tamper-resistant receptacles with arc fault and ground fault interruption to be installed in all patient accessible areas in behavioral health units.
- Industry-exclusive!
- Status indicator light provides a simple visual indication to the user of the status of AFCI and GFCI protection
- Hospital grade receptacle ensures dependable performance
- Tamper-resistant shutters meet NEC Article 406.12 requirements
- Common Applications: Behavioral Health Units (patient bedrooms, restrooms, corridors, and common spaces) and other Health Care Facilities
Color: Red
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477367032
Electrical Specifications
AC Horsepower Ratings : 1 HP
Amperage : 15 A
Dielectric Voltage : Withstands 1250VAC per UL 1699A
Grounding : Self-Grounding
Pole : 2
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-2 per UL 94
Material Specifications
Body Material : Polycarbonate
Clamps : Brass
Face Material : Thermoplastic
Grounding Screw : Plated Steel
Line Contacts : Brass Double-Wipe .031 Thick
Strap Material : Galvanized Steel
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Terminal Accom. : 14-10 AWG
Termination : Back and Side Wire
Product Features
Color : Red
Device Type : Duplex Receptacle Outlet
Feature : Self-Test, Tamper-Resistant
NEMA : 5-15R
Standards and Certifications
ANSI : Yes
CSA C22.2 No. 42 : Yes
CSA Technical Information Letter No. M-02A : Yes
NOM : Yes
UL 498 : Yes
UL Fed Spec WC-596 : Yes
UL1699.A : File E480630
Warranty : 2-Year Limited
Patents
- CA2621644
- CA2624409
- CA2730014
- CA2946849
- MX302458
- MX308495
- MX325634
- MX361147
- US10317431
- US10367347
- US10401413
- US10483066
- US10656199
- US10690700
- US11105864
- US11456138
- US7355117
- US7697252
- US7820909
- US8242362
- US8587914
- US8599522
- US8599523
- US8944859
- US9053886
- US9577420
- US9709626
- US9759758
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.