Loading...
Product added to your list. To view the list, Click Here

15 Amp SmartlockPro® AFCI/GFCI Receptacle/Outlet, Hospital Grade, Tamper-Resistant

AGTR1-HG

Hospital Grade AFCI/Self-Test GFCI Tamper-Resistant Receptacle, NEMA 5-15R, 15 Amp 125 Volt Feed-Through, Brown

SmartlockPro® Dual Function AFCI/GFCI receptacles offer protection both from electrical fires that could result from arc-faults and from electrical shock due to ground faults in one device, satisfying National Electrical Code® (NEC®) requirements for both AFCI and GFCI protection.  Tamper-resistant hospital grade versions help satisfy a recent requirement of the Joint Commission, which requires tamper-resistant receptacles with arc fault and ground fault interruption to be installed in all patient accessible areas in behavioral health units. 

  • Industry-exclusive!
  • Status indicator light provides a simple visual indication to the user of the status of AFCI and GFCI protection
  • Hospital grade receptacle ensures dependable performance
  • Tamper-resistant shutters meet NEC Article 406.12 requirements
  • Common Applications: Behavioral Health Units (patient bedrooms, restrooms, corridors, and common spaces) and other Health Care Facilities

Color: Brown

UPC Code: 078477366974
Country of Origin : China
NEMA 5-15R

Product Information

  • Electrical Specifications

    Amperage : 15 A

    Grounding : Self Grounding

    Pole : 2.0

    Voltage : 125 VAC

    Wire : 3.0

  • Environmental Specifications

    Operating Temperature : -35C to +66C

  • Horsepower Rating (AC)

    Horsepower Rating : 1 HP

  • Material Specifications

    Grounding Screw : Plated Steel

    Line Contacts : Brass

    Strap Material : Galvanized Steel

  • Mechanical Specifications

    Screw Terminal Torque : 14-18 in-lb

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Termination : Back & Side Wire

  • Product Features

    Color : Brown

    Feature : Tamper-Resistant

    Grade : Heavy-Duty Hospital Grade

  • Standards & Certifications

    NEMA : 5-15R

  • Warranty

    Warranty : 2-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications