Loading...
Product added to your list. To view the list, Click Here

Submeter, Outdoor, 120/240V, 2 Phase 3 Wire, 200A, Individual Mini Meter, 1/10kWh Resolution, Mechanical Counter, Small NEMA 4X Enclosure, Electric Meter

6S201-D02

DISCONTINUED
Individual Mini Meter™ Submeter in Small NEMA 4X Enclosures, Mechanical Counters, 120/240V, 2PH, 3W, 200:0.1A, 1/10 kWh Resolution, Electric Meter: Yes, Title 24 compliant, ASHRAE 90.1 compliant. SUBMETER ONLY.
UPC Code: 078477552797
Country of Origin : United States

Product Information

  • Electrical Specifications

    Amperage : 200 A

    Voltage : 120/240 VAC 2PH 3W

  • Product Features

    CTs Included : No Meter Only

    Communication : ModBus TCP, ModBus RTU, BACnet IP

    Enclosure : Outdoor (NEMA 4X)

    Meter Configuration : Single Meter

    Product Line : Mini Meters

    Product Type : Electric Submeter

Related Videos

Building Manager Online (BMO) - Video - Basic Module - Software for Submetering
Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering
Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering
How to read Current Transformer Ratings for Submeters - Video
Current Transformer (CT) Installation and Orientation for Submeters - Video
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications