Loading...
Product added to your list. To view the list, Click Here

60 Amp Mechanical Interlock with Local and Remote Monitoring Inform™ Technology – LEV Series

460MI9WLEVC

60 Amp, 240 Volt 3-Phase, 3P, 4W, LEV Series North American-Rated IEC 60309-1 & 60309-2 Pin & Sleeve Mechanical Interlock with Local and Remote Monitoring Inform Technology, Industrial Grade, IP66/IP67/IP68/IP69/IP69K, Watertight, Non-Fused, Wi-Fi (no hub required). Requires Internet connection for remote monitoring. – Blue (240 VAC)

  • Inform technology identifies disturbances that can impact machine performance and minimize unplanned downtime by monitoring line- and load-side voltage, liquid accumulation inside the enclosure, ground continuity and welded contacts
  • The Inform app provides remote monitoring of your devices in real-time, so you can be notified immediately of any abnormal operating conditions - (mobile and desktop versions available)
  • Green LEDs on the cover provide a visual indication that the device is operating under normal conditions, flash red if there is a failure, or flash yellow if there is a buildup of liquid inside of the enclosure that may lead to a potential failure

 

Compatible with Wi-Fi® 802.11 a/b/g/n networks @ 2.4GHz and 5GHz with WPA or WPA2 security.

If using a variable frequency drive (VFD), it must be installed between the mechanical interlock switch and the motor.

Click here to learn more about our full line of LEV Series IEC 60309 devices.

Click here to learn more about Inform Technology.

UPC Code: 078477380802
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Amperage : 60 A

    Current Interrupting : Certified for current interrupting at full-rated current and voltage

    Dielectric Voltage : 2200V for 1 minute

    Endurance : 6,000 cycles under load

    Horsepower Rating : 20 HP

    Phase : 3-Phase

    Pole : 3

    SCCR : 100kA

    Voltage : 240 VAC

    Wire : 4

  • Environmental Specifications

    Flammability : Rated V-0 per UL 94

    Gasket Aging : 70°C for 168 hr per UL50E

    IP Rating : IP66, IP67, IP68, IP69, IP69K

    NEMA Rating : 3R, 4X, 12

    NSF : 14159-1, Hygenic Requirement for the Design of Meat & Poultry Processing Equipment

    Operating Temperature : -40°C to 60°C

    UV Resistance : UV stabilized F1 rated enclosure

  • Material Specifications

    Contact Material : Nickel-Plated Brass

    Gasket Material : Chloroprene

    Handle Material : PBT+PC with TPE Overmold

    Housing Material : PBT+PC

    Housing Screws : 303 Stainless Steel

  • Mechanical Specifications

    Cold Impact : 5 ft-lb impact at -31°F for 3 hrs per UL746C

    Crush Test : 100 lbs for 1 minute per surface

    Mold Stress Relief : 70°C for 7 hours without deformation

  • Product Features

    Color : Blue

    Configuration : North American

    Device Type : Non-Fused Mechanical Interlock

    Feature : LED Indication,Wi-Fi Enabled

    Series : LEV Series

  • Standards & Certifications

    CSA : C22.2 No 94.1-07

    Communication : Wi-Fi® 802.11 a/b/g/n networks @ 2.4GHz and 5GHz with WPA or WPA2 security

    IEC Rating : IEC 60309-1, 60309-2, 60309-4

    UL : UL1682, UL1686, UL50, UL50E, UL60947-4-1, UL60947-1, UL746

  • Warranty

    Warranty : 5-Year Limited

SAFETY BENEFITS

  • Mechanically interlocked receptacle prevents connecting or disconnecting plugs under load
  • High visibility LEDs provide visual confirmation of power being delivered to or removed from connected equipment (minimum 10 year LED lifespan)
  • Inform app details voltage level readings for troubleshooting without exposing workers to live parts
  • Equipment ground monitoring reduces shock hazard by validating the integrity of the ground connection

PRODUCTIVITY BENEFITS

  • Real-time notifications through Inform app allow for rapid response to power-related problems, reducing the duration of downtime events
  • Remote view provides visibility of operating status from anywhere - both on and off site
  • Detects if liquid begins to accumulate in side enclosure and sends alert before it causes a failure


Inform app available on the Apple App Store and Google Play Store. Desktop version also available.

  • MX374848
  • US11271342
  • US11682889
  • US11842863
  • US9828789

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

LEV Series IEC 60309 Mechanical Interlock Installation
A Look Inside LEV Series IEC 60309 Mechanical Interlocks
Gielow Pickles and Leviton Case Study

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications