Loading...
Product added to your list. To view the list, Click Here

Power Pedestal Kit, Standard Hinge, Direct Bury

1BH42-1E

1-Gang 42” Stainless Steel Power Pedestal Kit, Direct Bury, NEMA 3R, Lockable Flush Hinged Top, Self-Closing Lid, Black, Kit Includes 20 Amp Weather-Resistant and Tamper-Resistant GFCI (G5362-WTW)

  • SAFE – bring power to previously unreachable locations in a weatherproof, NEMA 3R rated enclosure
  • CONVENIENT – easy to mount and install with a variety of device configurations
  • VERSATILE – ideal for a variety of applications including campgrounds, public parks, airports, campuses, commercial buildings, and more


Pedestals are proudly made in the USA.  See individual catalog number pages for electrical wiring device country of origin.

Color: Black

Country of Origin : Please Contact Customer Service

Product Information

  • Electrical Specifications

    Max. Amperage : 20A Max

    Voltage : 125 VAC

  • Material Specifications

    Construction : Welded pedestal body and cover with removable access panel and wire entry slots

    Grounding : Stainless Steel (Pre-installed Lug)

    Pedestal Material : 304 Stainless Steel (14 gauge body, cover and access panel)

  • Mechanical Specifications

    Conduit Feeds : Accommodates two 1-1/2" conduit raceways

    Height : 42" inch (18" above grade)

    Maximum Dimensions : 42.0"H x 2.75"W x 6.0"D

    Mounting Plate : 1-Gang Decora

  • Product Features

    Application : Commercial,RV/Campsites

    Base : Direct Bury

    Color : Black

    Hinge Type : Standard

    Kitted Options : Comes with Leviton Receptacles

    Receptacle Compatibility : Decora Style

    Top : Lockable Hinged Top

  • Standards & Certifications

    Certification/Listing : cULus, NOM

  • Warranty

    Warranty : 1-Year Limited

  • N_A

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications