Loading...

50 Amp EV Charging Receptacle/Outlet, Heavy Duty

1450R

50 Amp, 125/250 Volt, NEMA 14-50R, 3-Pole, 4-Wire, Heavy Duty Flush Mount EV Charging Receptacle/Outlet, Straight Blade, Industrial Grade, Grounding, Side Wired, Steel Strap - Black

Designed specifically for plug-in EV charging applications, Leviton's 1450R and 1450W power receptacles are built to outperform and outlast. With its robust design and performance, the 50A Heavy Duty Power Receptacle can sustain the necessary extended charge time and high frequency of insertions EV chargers require. This receptacle offers the perfect option for homeowners who prefer a plug-in application as opposed to a hardwire application and for future-focused new construction MDU projects that want to present an EV-ready environment.

  • Built of durable, high-impact nylon
  • Pressure-wire terminal connections ensures full-contact with the conductors
  • Features heavy-gauge, high-performance copper contacts 
  • Accurate, efficient wiring with terminal IDs marked
  • High torque value to ensure proper connection: terminals require 75 in lbs
UPC Code: 078477013342
Country of Origin : China

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 3 HP

  • Electrical Specifications

    Amperage : 50 A

    Device : Flush Mounted Single Receptacle

    Flammability : Rated HB or better UL94

    Grade : Industrial

    Grounding : Grounding

    NEMA : 14-50R

    Operating Temperature : -40°C to 60°C

    Pole : 3

    Terminal ID : X (Brass screw or Black screw) = Hot, Y (Brass screw or Black screw) = Hot; White (Silver screw) = Neutral; Green (Green screw) = Ground

    Torque Range : 75 in-lbs.

    Voltage : 125/250 VAC

    Wire : 4

    Wire Gauge : For use with #4, #6 or #8 AWG copper wire ONLY. May use #10 AWG solid wire for ground connection. DO NOT use with copper-clad or aluminum wires on this device.

  • Material Specifications

    Face Material : Nylon

    Product ID : Ratings are permanently marked on device

    Strap Material : Heavy Gauge Galvanized Steel

  • Product Features

    Application : Home

    Device Type : Receptacle/Outlet

  • Standards and Certifications

    cULus : cULus

  • Warranty

    Warranty : 2-Year Limited

Related Videos

How to Install Leviton 1450R and 1450W Heavy Duty EV Outlets

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications