Weatherproof Cover, 1-Gang
WP4-EB
1-Gang Weatherproof Cover for 50 Amp Flanged Inlets & Outlets Mounted In Front of Panel, 2.6 Inch Diameter, Panel Mount, Industrial Grade, IP64, NEMA 3R, Vertical Self Closing Lid - BLACK
For Use With 50 Amp Flanged Inlets & Outlets Mounted From Front Exterior Of Panel With 3” Panel Cutout
Color: Black
Documents
Technical Information
-
General Information
UPC : 078477880265
Environmental Specifications
IP Rating : IP64
NEMA Rating : Type 3R
Material Specifications
CSA Standard : C22.2 No. 18.1 and/or 42.1
Material : Thermoplastic Glass-Filled
Mounting Screws : Stainless Steel
RoHS : Compliant
Torsion Spring Mechanism : Stainless Steel
UL Standard : UL 498
Mechanical Specifications
Color : Black
Orientation : Vertical
Product Features
Color : Black
Construction : Plastic
Device Type : Flanged Receptacles
Material : Thermoplastic Glass-Filled
Mounting Screws : Stainless Steel
Torsion Spring Mechanism : Stainless Steel
Standards and Certifications
CSA Standard : C22.2 No. 18.1 and/or 42.1
RoHS : Compliant
UL Standard : UL 498
Warranty : 2-Year Limited
Warranty
IP Rating : IP64
NEMA Rating : Type 3R
Warranty : 2-Year Limited