50 Amp, 480 Volt, Black & White Locking Flanged Inlet, Industrial Grade
CS8475
50 Amp, 480 Volt, Non-NEMA, 2P, 3W, Black & White Locking Flanged Inlet, California-Style, Industrial Grade, Grounding - GRAY METAL
- Captive, quick drive assembly screws for faster assembly
- Rugged nylon construction resists impact, heat, chemicals, and rough use
- Ratings and NEMA I.D. permanently marked on device
- Industry exclusive limited lifetime warranty
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477326268
Nema : Non-NEMA
Electrical Specifications
Amperage : 50 A
Current Interrupting : Certified for current interrupting at full rated current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Grounding
Maximum Working Voltage : 480V as rated
Pole : 2
Temperature Rise : Max 30ºC temp rise at full-rated current after 150 cycles of OL at 150% rated DC current
Voltage : 480 VAC
Wire : 3
Environmental Specifications
Environment : Dry
Flammability : Rated V-2 per UL94
Operating Temperature : -40°C to 75°C
Material Specifications
Body and Contract Carrier : Reinforced Nylon
Color : Gray Metal
Face Module : Nylon
Flanged Casing : Zinc Plated Steel
Ground Shunt : Bronze
Grounding Shunt Rivet : Brass
Inlet Blade : 0.100inch thick Brass
Terminal Block : 0.062inch thick Copper
Terminal Set Screw : SS 302/304
Mechanical Specifications
Product ID : Ratings and Catalogue No. molded into face
Terminal Accom. : #10 min to #4max AWG Solid or Stranded Wire
Terminal ID : X, W, Y, Z and Green for ground
Product Features
Brand : Black and White
Color : Gray Metal
Device Type : Locking Flanged Inlet
NEMA : Non-NEMA
Standards and Certifications
CSA C22.2 No. 42 : File 152105
NOM : 057
RoHS : Compliant
UL498 : File E13399
Warranty : Lifetime Limited