Weatherproof Cover, 1-Gang
WP3-G
1-Gang Weatherproof Cover for 50 Amp Flanged Inlets & Outlets Mounted Behind Panel, 3 Inch Diameter, Panel Mount, Industrial Grade, IP64, NEMA 3R, Vertical Self Closing Lid - GRAY
For Use With 50 Amp Flanged Inlets & Outlets Mounted From Behind The
Panel With 3” Panel Cutout
Color: Gray
Documents
Technical Information
-
General Information
UPC : 078477880258
RoHS Compliant : Yes
Environmental Specifications
IP Rating : IP64
NEMA Rating : Type 3R
Material Specifications
Material : Thermoplastic Glass-Filled
Mounting Screws : Stainless Steel
Torsion Spring Mechanism : Stainless Steel
Product Features
Color : Gray
Device Type : Flanged Receptacles
Standards and Certifications
CSA Standard : C22.2 No. 18.1 and/or 42.1
RoHS : Compliant
UL Standard : UL 514C, UL514D
Warranty
Warranty : 2-Year Limited