VXC Plenum Assembly, VXC coupler with 18 inch plenum patch cable connected, Blue
SBCPI-18L
The VXC Plenum Assembly is a connecting cord designed for applications in environments that require CMP flame rated cables, such as WAPs, cameras, and other smart building applications. The cable assembly provides superior alien crosstalk suppression and protect critical data from EMI (electromagnetic interference) and RFI (radio frequency interference). It is ideal for use in a UTP Cat 6A system, or as part of a Cat 6A shielded system.
Color: Blue
Country of Origin : United States
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477405741
Features & Benefits
- Cat 6A rated, backwards compatible for Cat 6 and Cat 5e applications
- NFPA-70 Plenum rated
- Cable construction provides excellent alien crosstalk suppression and EMI/RFI protection
- 26 AWG stranded conductors for extended flex life
- Snagless plug design prevents tab breakage
- Outside diameter of 0.223” is easy to manage
- T568B wiring to function in either T568A or T568B application
- Short boot design reduces installed bend radius for limited depth applications
- Same assembly for UTP or shielded installations
- Durable zinc alloy coupler body
- Compatible with 22 – 26 AWG cables solid or stranded
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors